M12 male 0° / M12 female 0° AIDA
PUR 5x0.34 ye UL/CSA+robot+drag chain 30m
Art.No.: | 7357-40041-0583000 |
Weight: | 1.275 kg |
Country of origin: | DE |
Description
Customized printing and packaging
Male straight – female straight
M12 – M12, 4-pole
with cable sleeves
Zinc die casting, save-cover coated
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Technical Data
Cable length | 30 m |
---|
Side 1
Mounting method | inserted, screwed |
---|---|
Coating contact | gold plated |
Family construction form | M12 |
Material contact | Copper alloy |
No. of poles | 5 |
Side 2
Mounting method | inserted, screwed |
---|---|
Coating contact | gold plated |
Family construction form | M12 |
Material contact | Copper alloy |
No. of poles | 5 |
Electrical data | Supply
Operating voltage AC max. | 125 V |
---|---|
Operating voltage DC max. | 125 V |
Device protection | Electrical
Pollution Degree | 3 |
---|---|
Rated surge voltage | 1,5 kV |
Material group (IEC 60664-1) | I |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Cable data
Cable
wire arrangement | brown, black, blue, white, gray |
---|
General data | Cable
Cable identification | 058 |
---|---|
Cable Type | 5 |
Jacket Color | yellow |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 5 wires around Core filler twisted |
Filler | yes |
wire arrangement | brown, black, blue, white, gray |
Mechanical data | Cable
Cable weigth | 41,8 g/m |
---|---|
Material jacket | PUR |
Shore hardness jacket | 58 ± 3 Shore D |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Outer-diameter (jacket) | 5 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PP |
Amount wires | 5 |
Outer diameter insulation | 1,25 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 74 ± 3 Shore D |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Amount strands (wire) | 42 |
Diameter of single wires | 0,1 mm |
Conductor crosssection (wire) | 0,34 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Electrical data | Cable
Nominal voltage AC max. | 300 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 4,5 A |
Electrical resistance line constant wire | 60 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 2,5 kV @ 60 s |
Power frequency withstand voltage (wire - jacket) | 2,5 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C / 90 °C @ 10000 h Operation |
Operating temperature min. (dynamic) | -25 °C |
Operating temperature max. (dynamic) | 80 °C / 90 °C @ 10000 h Operation |
Resistances | Cable
Flame resistance | UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
No. of bending cycles (C-track) | 10 Mio. @ 25 °C |
Traversing distance (C-track) | 5 m @ 25 °C | horizontal |
Travel speed (C-track) | 3,3 m/s @ 25 °C |
No. of torsion cycles | 1 Mio. |
Torsion stress | ± 360 °/m |
Torsion speed | 35 cycles/min |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27279218 |
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879834964 |
Packaging unit | 1 |