M12 male 0° / M12 female 0° A-cod. F&B Pro
TPE-S 5x0.34 bu UL robot+drag ch. 4m
Art.No.: | 7024-40041-3390400 |
Weight: | 0.161 kg |
Country of origin: | DE |
Description
Plug Connectors for Food & Beverage
Further cable lengths on request.
Male straight – female straight
M12 F&B Pro
5-pole
Stainless steel 1.4404 (V4A)
without cable sleeves
IP69K
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Cable length | 4 m |
---|
Side 1
Tightening torque | 0,6 Nm |
---|---|
Mounting method | inserted, screwed |
Coating contact | gold plated |
Family construction form | M12 |
Thread | M12 x 1 |
Coding | A |
Material contact | Copper alloy |
No. of poles | 5 |
Width across flats | SW14 |
Degree of protection (EN IEC 60529) | IP65, IP68, IP69K |
Side 2
Tightening torque | 0,6 Nm |
---|---|
Mounting method | inserted, screwed |
Coating contact | gold plated |
Family construction form | M12 |
Thread | M12 x 1 |
Coding | A |
Material contact | Copper alloy |
No. of poles | 5 |
Degree of protection (EN IEC 60529) | IP65, IP68, IP69K |
Electrical data | Supply
Operating voltage AC max. | 125 V |
---|---|
Operating voltage DC max. | 125 V |
Operating voltage AC (UL-listed) | 30 V |
Operating voltage DC (UL-listed) | 30 V |
Current operating per contact max. | 4 A |
Diagnostics
Status indication LED | no |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 1,5 kV |
Material group (IEC 60664-1) | I |
Mechanical data
Contour for corrugated hose | without |
---|
Mechanical data | Material data
Color contact carrier | ice blue |
---|---|
Material gasket | EPDM |
Material housing | PP |
Material contact carrier | PP |
Locking material | Stainless steel 1.4404 (V4A) |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 105 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Conformity
Product standard | DIN EN 61076-2-101 (M12), FDA conform |
---|
Cable data
Cable
wire arrangement | brown, black, blue, white, green-yellow |
---|
General data | Cable
Cable identification | 339 |
---|---|
Jacket Color | blue |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 5 wires around Core filler twisted |
wire arrangement | brown, black, blue, white, green-yellow |
Mechanical data | Cable
Cable weigth | 35,2 g/m |
---|---|
Material jacket | TPE-S |
Shore hardness jacket | 47 ± 5 Shore D |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Outer-diameter (jacket) | 5 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PP |
Amount wires | 5 |
Outer diameter insulation | 1,27 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 64 ± 3 Shore D |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Amount strands (wire) | 42 |
Diameter of single wires | 0,1 mm |
Conductor crosssection (wire) | 0,34 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Electrical data | Cable
Nominal voltage AC max. | 300 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 4,5 A |
Electrical resistance line constant wire | 58 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 3 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 105 °C |
Operating temperature min. (dynamic) | -25 °C |
Operating temperature max. (dynamic) | 105 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1100 FT2 | IEC 60332-2-2 | UL 1581 § 1090 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
No. of bending cycles (C-track) | 4 Mio. @ 25 °C |
Traversing distance (C-track) | 10 m @ 25 °C | horizontal |
Travel speed (C-track) | 3 m/s @ 25 °C |
No. of torsion cycles | 2 Mio. |
Torsion stress | ± 180 °/m |
Torsion speed | 35 cycles/min |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27279218 |
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879876308 |
Packaging unit | 1 |