Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
M12 Steel male 0° / M12 Steel female 90° A-cod.  7044-40121-3360750
Product may differ from image

M12 Steel male 0° / M12 Steel female 90° A-cod.

TPE-S 4x0.34 gy 7.5m

Art.No.: 7044-40121-3360750
Weight: 0.331 kg
Country of origin:  CZ

Description


F&B-Steel
Male straight – female 90°
M12 – M12, 4-pole
Further cable lengths on request.

Cable length 7,5 m
Side 1
Tightening torque 0,6 Nm
Family construction form M12
Thread M12 x 1
Degree of protection (EN IEC 60529) IP68, IP69K
Side 2
Tightening torque 0,6 Nm
Thread M12 x 1
Electrical data | Supply
Operating voltage AC max. 32 V
Operating voltage DC max. 32 V
Current operating per contact max. 4 A
Device protection | Electrical
Additional condition protection degree inserted, screwed
Mechanical data | Material data
Locking material Stainless steel 1.4404 (V4A)
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

Cable
wire arrangement brown, white, blue, black
General data | Cable
Cable identification 336
Jacket Color gray
Structure | Cable
Amount stranding 1
Stranding 4 wires twisted
wire arrangement brown, white, blue, black
Mechanical data | Cable
Cable weigth 43,01 g/m
Material jacket TPE-S
Shore hardness jacket 80 ± 5 Shore A
Outer-diameter (jacket) 5,2 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation TPE-S
Amount wires 4
Outer diameter insulation 1,5 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 90 ± 5 Shore A
Ingredient freeness wire insulation lead-free, cadmium-free, CFC-free, halogen-free
Amount strands (wire) 180
Diameter of single wires 0,05 mm
Conductor crosssection (wire) 0,34 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) strand class 6
Electrical data | Cable
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 4,8 A
Electrical resistance line constant wire 57 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 2,5 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 2,5 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -50 °C
Max. operating temperature (fixed) 125 °C
Operating temperature min. (dynamic) -30 °C
Operating temperature max. (dynamic) 105 °C
Resistances | Cable
Flame resistance UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (fixed) 10 x Outer diameter
Bending radius (dynamic) 15 x Outer diameter

ECLASS-6.0 27279218
ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ECLASS-10.1 27060311
ECLASS-11.1 27060311
ECLASS-12.0 27060311
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4048879567879
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)

---- Flange Connector ----