Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
EMC SUPPRESSOR FOR MOTOR  236091
Product may differ from image

EMC SUPPRESSOR FOR MOTOR

RC 3 BU-575VVAC-7,5kW, AWG 22, VDR

Art.No.: 236091
Weight: 0.06 kg
Country of origin:  CZ

Description

3× 575 V AC
VDR
For DIN-rail mounting use Art.-No. 20900 adapter feet
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 10 ... 400 Hz
Electrical data | Input
Input voltage AC 575 V
Installation
Connection cross-section stranded/fine-stranded min. 0,35 mm²
Installation | Connection
Connection information Einzellitzen mit selbstsicherndem Gabelkabelschuh M4
Length single strands 230 mm
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Combustibility class housing (UL94) V-0
Material housing Plastic
Material potting compound 2-component epoxy
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 43 mm
Width 40 mm
Depth 15 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

ECLASS-6.0 27371013
ECLASS-6.1 27371013
ECLASS-7.0 27371013
ECLASS-8.0 27371013
ECLASS-9.0 27371013
ECLASS-10.1 27371013
ECLASS-11.1 27371013
ECLASS-12.0 27371013
ETIM-5.0 EC000197
customs tariff number 85363010
GTIN 4048879015424
Packaging unit 10

 
Data Regarding Article:
  • Product-PDF
  • Approval: EAC 236091_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Registered CA 236091_E140415-NKCR8_urc_z_d.pdf (D)
  • Approval: UL Registered US 236091_E140415-NKCR2_ur_z_c.pdf (C)
  • Document: Product data 23115_pd_x_19.zip (19)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 236091_05-04.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 236091_05-04.20_ce_z_a.pdf (A)

---- Screwdriver ----