Data Panel - Power Adapter DT-4 -> DT-18
with CAN-termination resistor 120 Ohm
Art.No.: | DP-34042-707 |
Weight: | 0.155 kg |
Country of origin: | DE |
Description
Potted power adapter to supply output power on 18-pin connector with sensor power out of 4-pin CAN connector. CAN termination resistor integrated, preset address offset 0.
Commercial data
ECLASS-6.1 | 27242692 |
---|---|
ECLASS-7.0 | 27242692 |
ECLASS-8.0 | 27242692 |
ECLASS-9.0 | 27242692 |
ECLASS-10.1 | 27242692 |
ECLASS-11.1 | 27242692 |
ECLASS-12.0 | 27242692 |
customs tariff number | 85444290 |
GTIN | 89336774014 |
Packaging unit | 1 |