DRIVE CLIQ CABLE
Specification: M6FX5002-2DC20-1AA3
Art.No.: | 7000-SS061-8810030 |
Weight: | 0.141 kg |
Country of origin: | DE |
Description
DRIVE-CLiQ signal cable for SINAMICS S120 and motors with DC 24 V wires
Male straight – male straight
DRIVE-CLiQ IP67 - DRIVE CLiQ IP67
Further cable lengths on request.
The resistance to aggressive media should be individually tested for your application. Further details on request.
![Bus technologies Bus technologies](https://shop.murrelektronik.com/out/murrelektronik/img/approvals/xIMG7526055_logo.png.pagespeed.ic.ZCSk7m5plF.png)
![Bus technologies Bus technologies](https://shop.murrelektronik.com/out/murrelektronik/img/approvals/xIMG7526065_logo.png.pagespeed.ic.D2jwYelVKB.png)
Technical Data
Cable length | 0,3 m |
---|
Side 1
Family construction form | RJ45 |
---|
Electrical data | Supply
Operating voltage AC max. | 30 V |
---|---|
Operating voltage DC max. | 30 V |
Current operating per contact max. | 1,76 A |
Industrial communication
Transfer parameters | CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1) |
---|---|
Data transmission rate max. | 100 MBit/s |
Industrial communication | Ethernet functionality
duplex | Full duplex |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 0,5 kV |
Material group (IEC 60664-1) | II |
Mechanical data | Material data
Coating housing | Nickeled |
---|---|
Material housing | Zinc die-casting |
Mechanical data | Mounting data
Looking techniques | DRIVE-CLiQ |
---|
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 80 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Cable data
Cable
wire arrangement | (green, yellow), (pink, blue), (red, black) |
---|
General data | Cable
Cable identification | 881 |
---|---|
Function cable | Hybrid, Data, Power |
Jacket Color | green |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 3 |
---|---|
Stranding | 2 wires with Filler twisted |
Stranding (type 2) | 3 Stranded joints with Filler twisted |
Cable shielding (type) | copper braid, tinned |
Cable shielding (coverage) | 85 % |
Filler | yes |
wire arrangement | (green, yellow), (pink, blue), (red, black) |
Mechanical data | Cable
Material jacket | PVC |
---|---|
Freedom from ingredients (jacket) | lead-free, CFC-free, silicone-free |
Outer-diameter (jacket) | 6,95 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PE |
Amount wires | 4 |
Outer diameter insulation | 1,03 mm |
Outer diameter tolerance core insulation | ± 5 % |
Ingredient freeness wire insulation | lead-free, CFC-free, halogen-free, silicone-free |
Amount strands (wire) | 7 |
Diameter of single wires | 24 AWG |
Conductor crosssection (wire) | 24 AWG |
Material conductor wire | Stranded copper wire, bare |
Electrical function wire | Data |
Material wire insulation (Power) | PE |
Outer diameter wire insulation (Power) | 1,03 mm |
Tolerance outer diameter wire insulation (Power) | ±5 % |
Ingredient freeness wire insulation (Power) | lead-free, CFC-free, halogen-free |
Amount wires (Power) | 2 |
Amount strands wire (Power) | 7 |
Diameter of single wires (Power) | 22 AWG |
Wire conductor cross section (Power) | 22 AWG |
Material conductor wire (Power) | copper stranded wire, tinned |
Electrical data | Cable
Nominal voltage AC max. | 30 V |
---|---|
Electrical function wire | Data |
Characteristic impedance | 100 Ω ± 15 % @ 1 MHz |
Electrical resistance line constant wire | 90 Ω/km @ 20 °C |
Electrical resistance coating wire (Power) | 55 Ω/km @20 °C |
AC withstand voltage (wire - wire) | 0,5 kV @ 60 s |
Electric capacitance | 50000 pF/km |
Power frequency withstand voltage (wire - jacket) | 0,5 kV @ 60 s |
AC withstand voltage (wire - shield) | 0,5 kV @ 60 s |
Isolation resistance | 1000 MΩ × km |
Temperature range | Cable
Min. operating temperature (static) | -20 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | 0 °C |
Operating temperature max. (dynamic) | 60 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
No. of bending cycles (C-track) | 0,1 Mio. |
---|---|
Traversing distance (C-track) | 10 m @ 25 °C | horizontal |
Travel speed (C-track) | 0,5 m/s @ 25 °C |
Commercial data
ECLASS-6.0 | 27061801 |
---|---|
ECLASS-7.0 | 27061801 |
ECLASS-8.0 | 27061801 |
ECLASS-9.0 | 27061801 |
ECLASS-10.1 | 27060307 |
ECLASS-11.1 | 27060307 |
ECLASS-12.0 | 27060307 |
ETIM-5.0 | EC000830 |
customs tariff number | 85444210 |
GTIN | 4048879670500 |
Packaging unit | 1 |