Valve plug MSC SuperSeal male with cable
PUR 2x0.75 bk 3.5m
Art.No.: | 7072-73301-5120350 |
Alternative product: | |
Weight: | 0.125 kg |
Country of origin: | DE |
Description
Xtreme - Outdoor
Female straight
max. 24 V DC
2-pole
without components
without cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Technical Data
Cable length | 3,5 m |
---|
Side 1
Mounting method | inserted |
---|---|
Coating contact | tin-plated |
Family construction form | SuperSeal |
suitable for corrugated tube (internal Ø) | 11 mm |
Material contact | Copper alloy |
No. of poles | 2 |
Electrical data | Supply
Operating voltage DC max. | 24 V |
---|---|
Current operating per contact max. | 8 A |
Diagnostics
Status indication LED | no |
---|
Installation | Connection
Family construction form | AMP SuperSeal 1.5 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, locked |
Pollution Degree | 3 |
Rated surge voltage | 1,5 kV |
Additional suppressor | without components |
Mechanical data | Material data
Color housing | black |
---|---|
Material gasket | Silicon |
Material housing | Plastic |
Material overmolding | PUR |
Mechanical data | Mounting data
Looking techniques | Snap-in connector |
---|
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 125 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27279218 |
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060312 |
ECLASS-10.1 | 27060312 |
ECLASS-11.1 | 27060312 |
ECLASS-12.0 | 27060312 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879843874 |
Packaging unit | 1 |