MQ15 male 0° / MQ15 DC female 270° 48V DC type 2
PUR 6x2.5 bk UL/CSA+drag ch. 2m
Art.No.: | 7000-P8159-P630200 |
Weight: | 0.55 kg |
Country of origin: | DE |
Description
MQ15, 6-pole
Male straight – female 90°
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Technical Data
Cable length | 2 m |
---|
Side 1
Mounting method | inserted, locked |
---|---|
Coating contact | silver-plated |
Family construction form | MQ15 |
suitable for corrugated tube (internal Ø) | 18 mm |
Material contact | Copper alloy |
No. of poles | 6 |
Degree of protection (EN IEC 60529) | IP65, IP67 |
Side 2
Mounting method | inserted, locked |
---|---|
Coating contact | silver-plated |
Family construction form | MQ15 |
Material contact | Copper alloy |
No. of poles | 6 |
Degree of protection (EN IEC 60529) | IP65, IP67 |
Electrical data | Supply
Operating voltage DC | 48 V |
---|---|
Operating current per power contact max. | 20 A |
Operating current per signal contact max. | 4 A |
Diagnostics
Status indication LED | no |
---|
Installation | Pin assignment
Coding | Type 2 |
---|---|
Configuration | fully used |
Device protection | Electrical
Additional condition protection degree | inserted, locked |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 0,8 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Material housing | PUR |
---|---|
Material contact carrier | PA |
Locking material | POM |
Mechanical data | Mounting data
Looking techniques | bayonet-locking |
---|
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Conformity
Product standard | IEC 61076-2-116 |
---|
Cable data
General data | Cable
Cable identification | P63 |
---|---|
Cable Type | 3 |
Jacket Color | black |
Type of Certificate | cURus |
Structure | Cable
Stranding | 6 wires around Filler twisted |
---|---|
Filler | yes |
wire arrangement | black 5, black 4, black 3, black 2, black 1, green-yellow |
Mechanical data | Cable
Cable weigth | 227,7 g/m |
---|---|
Material jacket | PUR |
Shore hardness jacket | 90 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Outer-diameter (jacket) | 10,5 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PP |
Amount wires | 6 |
Outer diameter insulation | 2,85 mm |
Outer diameter tolerance core insulation | ± 5 % |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Amount strands (wire) | 140 |
Diameter of single wires | 0,15 mm |
Conductor crosssection (wire) | 2,5 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Shore hardness wire insulation (Data) | 60 ± 5 Shore D |
Traversing distance (C-track) | 5 m @ 25 °C |
Electrical data | Cable
Nominal voltage AC max. | 1000 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 19,5 A |
Electrical resistance line constant wire | 8 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 10 kV |
Power frequency withstand voltage (wire - jacket) | 10 kV |
Temperature range | Cable
Min. operating temperature (static) | -50 °C |
---|---|
Max. operating temperature (fixed) | 80 °C / 90 °C @ 10000 h Operation |
Operating temperature min. (dynamic) | -25 °C |
Operating temperature max. (dynamic) | 80 °C / 90 °C @ 10000 h Operation |
Resistances | Cable
UV resistance | DIN EN ISO 4892-2 A |
---|---|
Flame resistance | UL 1581 § 1090 | IEC 60332-2-2 | UL 1581 § 1100 FT2 |
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 7,5 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
Travel speed (C-track) | 5 Mio. @ 25 °C |
No. of torsion cycles | 2 Mio. 25 °C |
Torsion stress | ± 180 °/m @ 25 °C |
Torsion speed | 35 cycles/min 25 °C |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27279218 |
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4065909088159 |
Packaging unit | 1 |