M8 male 0° / M8 male 0° D-cod. shielded
PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 0.4m
Art.No.: | 7000-86001-7960040 |
Weight: | 0.049 kg |
Country of origin: | DE |
Description
Male straight – male straight
Product fulfills requirements according to UN/ECE R118
M8 – M8, 4-pole
D-coded
Shielded
with cable sleeves
Good chemical and oil resistance (oil resistance does not apply to use with PVC cable)
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Technical Data
Cable length | 0,4 m |
---|
Side 1
Tightening torque | 0,4 Nm |
---|---|
Mounting method | inserted, screwed |
Coating contact | gold plated |
Family construction form | M8 |
Thread | M8 x 1 |
suitable for corrugated tube (internal Ø) | 8,5 mm |
Cable outlet | straight |
Coding | D |
Material contact | Copper alloy |
No. of poles | 4 |
Width across flats | SW9 |
Side 2
Tightening torque | 0,4 Nm |
---|---|
Mounting method | inserted, screwed |
Coating contact | gold plated |
Family construction form | M8 |
Thread | M8 x 1 |
suitable for corrugated tube (internal Ø) | 8,5 mm |
Cable outlet | straight |
Coding | D |
No. of poles | 4 |
Width across flats | SW9 |
Electrical data | Supply
Operating voltage DC max. | 60 V |
---|---|
Current operating per contact max. | 1,5 A |
Industrial communication
Transfer parameters | CAT5e, Class D (ISO/IEC 11801) |
---|---|
Data transmission rate max. | 100 MBit/s |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67, IP66K |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Rated surge voltage | 1,5 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Coating locking | nickel plated |
---|---|
Locking material | Brass |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Conformity
Product standard | DIN EN 61076-2-114 (M8) |
---|
Cable data
General data | Cable
Cable identification | 796 |
---|---|
Jacket Color | green |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 4 wires around Core filler twisted |
Cable shielding (type) | copper braid, tinned |
Cable shielding (coverage) | 85 % |
Banding | Fleece, Foil |
Filler | yes |
wire arrangement | white, yellow, blue, orange |
Mechanical data | Cable
Cable weigth | 69,3 g/m |
---|---|
Material jacket | PUR |
Shore hardness jacket | 89 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Outer-diameter (jacket) | 6,7 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material inner jacket | FRNC |
Color (inner jacket) | natur |
Material wire insulation | PE |
Amount wires | 4 |
Outer diameter insulation | 1,4 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 65 Shore D |
Ingredient freeness wire insulation | lead-free, CFC-free, halogen-free |
Amount strands (wire) | 7 |
Diameter of single wires | 22 AWG |
Conductor crosssection (wire) | 22 AWG |
Material conductor wire | Stranded copper wire, bare |
Traversing distance (C-track) | 5 m @ 25 °C |
Travel speed (C-track) | 3 Mio. @ 25 °C |
Travel speed (C-track) | 3,3 m/s @ 25 °C |
Electrical data | Cable
Nominal voltage AC max. | 300 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 4,8 A |
Characteristic impedance | 100 Ω ± 15 % @ 100 MHz |
Electrical resistance line constant wire | 55 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 2 kV @ 60 s |
Electrical capacity line constant (wire - wire) | 50000 pF/km |
Power frequency withstand voltage (wire - jacket) | 2 kV @ 60 s |
AC withstand voltage (wire - shield) | 2 kV @ 60 s |
Loop resistance | 5000 MΩ × km |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -30 °C |
Operating temperature max. (dynamic) | 70 °C |
Resistances | Cable
Flame resistance | IEC 60332-2-2 | UL 1581 § 1090 | UL 1581 § 1100 FT2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 12 x Outer diameter |
No. of torsion cycles | 1 Mio. 25 °C |
Torsion stress | ± 180 °/m |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27060307 |
ECLASS-7.0 | 27060307 |
ECLASS-8.0 | 27060307 |
ECLASS-9.0 | 27060307 |
ECLASS-10.1 | 27060307 |
ECLASS-11.1 | 27060307 |
ECLASS-12.0 | 27060307 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879891684 |
Packaging unit | 1 |