Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
CUBE20S ANALOG INPUT MODULE AI2  57231
Product may differ from image

Last seen products

CUBE20S ANALOG INPUT MODULE AI2

2X16 Bit (U 0….10V)

Art.No.: 57231
Weight: 0.06 kg
Country of origin:  TH

Description

Expansion module
AI2 - (E) U
Voltage
Certificate
Certificate

Electrical data | Supply
Idle current external max. 25 mA
Current consumption max. 60 mA
module supply via system connection
Electrical data | Input
Input resistor 200 kΩ
Conversion time analog input per channel 0,24 ms
Diagnostics
Diagnostic Under voltage
Diagnostic via BUS per module
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 109 mm
Width 12,9 mm
Depth 76,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 Power
Connection type 2 Power
Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 8
PIN 1 n.c.
PIN 2 24 V DC
PIN 3 0 V
PIN 4 24 V DC Sys
PIN 5 n.c.
PIN 6 24 V DC
PIN 7 0 V
PIN 8 0 V Sys
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 8
PIN 1 + AI 0
PIN 2 - AI 0
PIN 3 AGND
PIN 4 FE
PIN 5 + AI 1
PIN 6 - AI 1
PIN 7 AGND
PIN 8 FE

ECLASS-6.0 27242601
ECLASS-6.1 27242601
ECLASS-7.0 27242601
ECLASS-8.0 27242601
ECLASS-9.0 27242601
ECLASS-10.1 27242601
ECLASS-11.1 27242601
ECLASS-12.0 27242601
ETIM-5.0 EC001596
customs tariff number 85389099
GTIN 4048879423533
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 57231_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 57231_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 57120_dxf_x_a.zip (A)
  • Construction files: P8 57231_p8_2_50.zip (50)
  • Construction files: STP 57120_stp_x_a.zip (A)
  • Document: User manual 57230_hdb_x_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Diverses 57101_inf_x_a.zip (A)
  • Information: EU declaration of conformity 57231_4722-04.16_ce_z_b.pdf (B)
  • Software: Device driver 2014_10_CUBE20S_Labeling Stripes.pdf (10)