Product questions? We’re happy to help! Find your local Murrelektronik Representative.

B6 Hood, IP68

Screw locking, top entry M32

Art.No.: 70MH-GTDNS-A01D200
Alternative product:   
Weight: 0.487 kg
Country of origin:  CZ

Description

B6
Hood
Screw locking
IP68
Technical data will be only guaranteed with Murrelektronik components.

Installation
Cable outlet straight
Installation | Connection
Tightening torque 4 Nm
Mounting set M32
Mating cycles min. 500
Device protection | Electrical
Degree of protection (EN IEC 60529) IP68
Additional condition protection degree inserted, locked, with screw connection
Mechanical data
Housing type Hood
Mechanical data | Material data
Coating housing powder-coated
Material gasket Silicon
Material housing Aluminum die casting
Locking material Stainless steel
Mechanical data | Mounting data
Size B6
Mounting method Screw locking
Height 100,5 mm
Width 58 mm
Depth 132 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 125 °C
Climatic category (EN IEC 60068-1) 40/125/21

ECLASS-6.0 27143424
ECLASS-6.1 27261203
ECLASS-7.0 27440202
ECLASS-8.0 27440202
ECLASS-9.0 27440202
ECLASS-10.1 27440202
ECLASS-11.1 27440202
ECLASS-12.0 27440202
ETIM-5.0 EC000437
customs tariff number 85389099
GTIN 4048879647342
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 70MH-GTDNS-A01D200_dxf_x_a.zip (A)
  • Construction files: STP 70MH-GTDNS-A01D200_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)