Adaptor M8 on top A-cod. / MSUD valve plug A-18mm
Without electronics 60 V AC/DC
Art.No.: | 7000-88901-0000000 |
Weight: | 0.039 kg |
Country of origin: | CZ |
Description
Form A (18 mm) – M8, connector top entry
max. 60 V AC/DC
without components
3-pole
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
max. 60 V AC/DC
without components
3-pole
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Electrical data | Supply
Operating voltage AC max. | 60 V |
---|---|
Operating voltage DC max. | 60 V |
Current operating per contact max. | 4 A |
Installation | Connection
Tightening torque | 0,4 Nm |
---|---|
Mounting set | M3 / M8 |
Installation | Pin assignment
No. of poles | 2 + PE |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Rated surge voltage | 1,5 kV |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-7.0 | 27449001 |
ECLASS-8.0 | 27449001 |
ECLASS-9.0 | 27440321 |
ECLASS-10.1 | 27440106 |
ECLASS-11.1 | 27440106 |
ECLASS-12.0 | 27440106 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879116039 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----