Adaptor M12 male on rear / MSUD valve plug A-18mm
3-pol. A-cod.
Art.No.: | 7000-41381-0000000 |
Weight: | 0.028 kg |
Country of origin: | CZ |
Description
Form A (18 mm) – M12, connector at the rear
max. 110 V AC/DC
without components
3-pole
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
max. 110 V AC/DC
without components
3-pole
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Tightening torque | 0,4 Nm |
---|---|
Family construction form | MSUD |
Side 2
Tightening torque | 0,6 Nm |
---|---|
Family construction form | M12 |
Electrical data | Supply
Operating voltage AC max. | 110 V |
---|---|
Operating voltage DC max. | 110 V |
Current operating per contact max. | 4 A |
Installation | Connection
Mounting set | M3 |
---|
Installation | Pin assignment
No. of poles | 2 + PE |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Rated surge voltage | 1,5 kV |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-6.1 | 27279221 |
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440106 |
ECLASS-10.1 | 27440106 |
ECLASS-11.1 | 27440106 |
ECLASS-12.0 | 27440106 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879144643 |
Packaging unit | 1 |
Accessories
---- Sensor-Actuator-Line ----
---- Flat Gasket ----
---- Field Wireable Valve Connectors ----