ASI-Splitter
What is an ASI-Splitter?
An ASI-Splitter is an electrical part used to transfer signal current or power transmission current from an Actuator-Sensor-Interface to a respective power consumer. To use an AS-Interface each sensor or actuator has to be wired individually. ASI-Technology allows multiple sensors and actuators to share one cable for signal current as well as power transmission current.
ASI-Splitters are available with all commonly used cable interfaces which ensures a very simple integration into a network system. There is a variety of upsides:
- fast and simple integration of actuators and sensors
- High level of operational safety
- Efficient maintenance and repairs
ASI - International standard for maximum flexibility
ASI Technology was developed asa joint venture of the leading manufacturers for BUS-Systems, actuators and sensors. Through close cooperation an international standard was developed which allows ASI-Splitters to be used regardless of manufacturer. It enables each ASI-Splitter to be used in combination with basically each sensor or actuator of any manufacturer. Because of this ASI-Splitters offer a wide range of usage. By avoiding exclusive standards ASI-BUS systems stay open to all kinds of technology and are easily expandable. ASI-BUS Systems can be equipped with latest as well as previous generation sensor and actuator types. By adhering to standards even innovative sensors can be integrated into your system with the use of an ASI-Splitter.
Product OverviewASI is a trademark.