Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
A10 protection cover (plastic/single lever)  70MH-ZSBKL-A000000
Product may differ from image

A10 protection cover (plastic/single lever)

Art.No.: 70MH-ZSBKL-A000000
Weight: 0.024 kg
Country of origin:  CZ

Description

A10
Protection cap
Single locking lever
Technical data will be only guaranteed with Murrelektronik components.

Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Mechanical data | Material data
Material housing PA
Mechanical data | Mounting data
Size A10
Looking techniques Single locking lever

ECLASS-6.0 27143424
ECLASS-6.1 27261210
ECLASS-7.0 27440208
ECLASS-8.0 27440208
ECLASS-9.0 27440208
ECLASS-10.1 27440208
ECLASS-11.1 27440208
ECLASS-12.0 27440208
ETIM-5.0 EC002314
customs tariff number 85389099
GTIN 4048879649605
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 70MH-ZSBKL-A000000_dxf_x_a.zip (A)
  • Construction files: STP 70MH-ZSBKL-A000000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)