M8 female 90° A-cod. with cable LED
PUR 4x0.25 ye UL/CSA+robot+drag ch. 7.5m
Ürün No. | 7000-08141-0510750 |
Ağırlık | 0.245 kg |
Menşei: | DE |
Tanım
Female 90°
M8, 4-pole
3× LED (PNP)
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Teknik Veriler
Side 1
Tightening torque | 0,4 Nm |
---|---|
Mounting method | inserted, screwed |
Family construction form | M8 |
Thread | M8 x 1 |
suitable for corrugated tube (internal Ø) | 6,5 mm |
Material | PUR |
Width across flats | SW9 |
Degree of protection (EN IEC 60529) | IP65, IP66K, IP67 |
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 18 V |
Operating voltage DC max. | 30 V |
Current operating per contact max. | 4 A |
Diagnostics
Status indication LED | green, white, yellow |
---|
Installation | Connection
Mounting set | M8 x 1 |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 0,8 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Coating of fitting | nickel plated |
---|---|
Material screw connection | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Conformities, approvals
Product standard | DIN EN 61076-2-114 (M8) |
---|
Kablo verileri
Cable
No./diameter of wires | 4× 0.25 mm² |
---|---|
Wire isolation | PP (br, wh, bl, bk) |
C-track properties | 10 Mio. |
Outer Ø | 4.7 mm ±5% |
Cable identification | 051 |
Cable Type | 5 (PUR schweißfunkenbeständig) |
Approval (cable) | cURus (AWM-Style 20549/10493); CE conform |
Cable weight [g/m] | 31,9 g |
Material wire | Cu wire, bare |
Resistor (core) | max. 79 Ω/km (20 °C) |
Single wire Ø (core) | 0.1 mm |
Construction (core) | 32× 0.1 mm (multi-strand wire class 6) |
Diameter (core) | 4× 0.25 mm² |
AWG | similar to AWG 24 |
Material wire isolation | PP |
Material property wire insulation | CFC-, halogen-, cadmium-, silicone- and lead-free |
Shore hardness wire isolation | 74 ±3 D |
Wire-Ø incl. isolation | 1.25 mm ±5% |
Color/numbering of wires | br, bk, bl, wh |
Stranding combination | 4 wires twisted |
Shield | no |
Material jacket | PUR |
Material property (jacket) | CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis-, microbial- and welding spark resistant |
Shore hardness jacket | 58 ±3 D |
Outer-Ø (jacket) | 4.7 mm ±5% |
Color jacket | yellow |
Jacket Color | yellow |
chemical resistance | good resistance to oil, gasoline and chemicals (EN 60811-404) |
thermal resistance | flame retardant UL, FT2, IEC 60332-1, IEC 60332-2-2, welding spark resistant |
Nominal voltage | 300 V AC |
Test voltage | 2500 V AC |
Current load capacity | to DIN VDE 0298-4 |
Temperature range (fixed) | -40...+80 °C |
Temperature range (fixed) | -40...+80 °C, (+90 °C at max. 10 000 operating hours) |
Temperature range (mobile) | -25...+80 °C |
Temperature range (mobile) | -25...+80 °C, (+90 °C at max. 10 000 operating hours) |
Bending radius (fixed) | 5× outer Ø |
Bending radius (dynamic) | 10× outer Ø |
Bending radius (dynamic) | 10× outer Ø |
No. of bending cycles (C-track) | max. 10 Mio. (25 °C) |
Travel speed (C-track) | max. 3.3 m/s |
Acceleration (C-track) | max. 5 m/s² |
Torsion stress | ±360°/m |
No. of torsion cycles | max. 1 Mio. (25 °C) |
Torsion speed | 35 cycles/min |
Material jacket | PUR (UL/CSA), welding spark |
Ticari bilgiler
GTIN | 4065909067727 |
---|---|
Gümrük tarife no (gtip) | 85444290 |
Paket miktarı | 1 |