Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Modlink MSDD-set: Frame 4000-68123-0000000,
Product may differ from image

Modlink MSDD-set: Frame 4000-68123-0000000,

insert 4000-68000-0060000 + 4000-68000-0210000

Art.No.: 4000-68123-0060210
Weight: 0.655 kg
Country of origin:  CZ

customs tariff number 85389099
GTIN 4048879034630
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 4000-68123-0000000_stp_x_b.zip (B)
  • Construction files: STP 4000-68000-0060000_stp_x_b.zip (B)
  • Construction files: STP 4000-68000-0210000_stp_x_b.zip (B)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-68000-0060000_4066-04.16_ce_z_d.pdf (D)
  • Information: EU declaration of conformity 4000-68000-0210000_11-10.14_ce_z_c.pdf (C)