Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
1,6 mm crimp contact f/turned/silver/1,5 mm²  70MH-ZKB1S-0100400
Product may differ from image

1,6 mm crimp contact f/turned/silver/1,5 mm²

100 pieces

Art.No.: 70MH-ZKB1S-0100400
Weight: 0.001 kg
Country of origin:  CZ

Description

Turned crimp contact
Female
1.6 mm
1.5 mm² (AWG 16)
Quantity: 100 pcs.
Technical data will be only guaranteed with Murrelektronik components.

Installation
Connection cross section max. 1,5 mm²
AWG number max. 16
Installation | Connection
Stripping length 7 mm
Connection Crimp
Gender female
Mating cycles min. 500
Mechanical data | Material data
Coating contact silver-plated
Material contact Brass
Mechanical data | Mounting data
Height 3,5 mm
Width 3,5 mm
Depth 21,6 mm

ECLASS-6.0 27143424
ECLASS-6.1 27261202
ECLASS-7.0 27440204
ECLASS-8.0 27440204
ECLASS-9.0 27440204
ECLASS-10.1 27440204
ECLASS-11.1 27440204
ECLASS-12.0 27440204
ETIM-5.0 EC000796
customs tariff number 85366990
GTIN 4048879653541
Packaging unit 100

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 70MH-ZKB1S-0100400_dxf_x_a.zip (A)
  • Construction files: STP 70MH-ZKB1S-0100400_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)