Article |
|
技術情報
|
Electrical data | Supply |
Operating voltage AC per power contact max.:
|
Operating voltage AC per signal contact max.:
|
Operating voltage DC per power contact max.:
|
Operating voltage DC per signal contact max.:
|
Operating current:
|
Installation |
Connection cross section min.:
|
Connection cross section max.:
|
Installation | Connection |
Stripping length:
|
Connection:
|
Gender:
|
Mating cycles min.:
|
Installation | Pin assignment |
No. of poles:
|
Device protection | Electrical |
Pollution Degree:
|
Rated surge voltage:
|
Overvoltage category (EN 60950-1):
|
Mechanical data | Material data |
Coating contact:
|
Combustibility class (UL94):
|
Material contact carrier:
|
Mechanical data | Mounting data |
Size:
|
Height:
|
Width:
|
Depth:
|
Environmental characteristics | Climatic |
Operating temperature min.:
|
Operating temperature max.:
|
Climatic category (EN IEC 60068-1):
|
Classifications |
ECLASS-6.0:
|
ECLASS-6.1:
|
ECLASS-7.0:
|
ECLASS-8.0:
|
ECLASS-9.0:
|
ECLASS-10.1:
|
ECLASS-11.1:
|
ECLASS-12.0:
|
ETIM-5.0:
|
取引条件 |
GTIN:
|
Packaging unit:
|
HSコード:
|
認証
|
Certificates |
|
|
|
|
|
|
|
|
|
|
400 V
|
400 V
|
230 V
|
230 V
|
400 V
|
400 V
|
230 V
|
230 V
|
10 A
|
10 A
|
|
|
0,14 mm²
|
0,14 mm²
|
1,5 mm²
|
1,5 mm²
|
|
|
10 mm
|
10 mm
|
Push-In spring clamp terminals
|
Push-In spring clamp terminals
|
female
|
female
|
500
|
500
|
|
|
3 + PE
|
4 + PE
|
|
|
3
|
3
|
4 kV
|
4 kV
|
III
|
III
|
|
|
silver-plated
|
silver-plated
|
V-0
|
V-0
|
PC
|
PC
|
|
|
A3
|
A3
|
29,6 mm
|
33,4 mm
|
20,8 mm
|
20,8 mm
|
22,4 mm
|
20,8 mm
|
|
|
-40 °C
|
-40 °C
|
125 °C
|
125 °C
|
40/125/21
|
40/125/21
|
|
|
27143424
|
27143424
|
27261204
|
27261204
|
27440205
|
27440205
|
27440205
|
27440205
|
27440205
|
27440205
|
27440205
|
27440205
|
27440205
|
27440205
|
27440205
|
27440205
|
EC000438
|
EC000438
|
|
|
4048879764186
|
4048879764506
|
1
|
1
|
85366990
|
85366990
|
|
|
|
|
|
|
|