Product questions? We’re happy to help! Find your local Murrelektronik Representative.

MCS-B POWER SUPPLY 1-PHASE,

IN: 95-265VAC OUT: 24V/2,5ADC

Art.No.: 85162
Weight: 0.266 kg
Country of origin:  CZ

Description

INPUT: 95...265 V AC
OUTPUT: 24 V DC +3/-1%
Current: 2.5 A
Mains failure bridging min.
min. 15 ms (110 V AC); min. 80 ms (230 V AC)
Certificate
Certificate
Certificate
Certificate

Electrical data
Number of devices parallel connection max. 5
Number of devices series connection max. 2
Parallel connection yes
Series connection yes
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 110 V
Input voltage 2 AC 230 V
Input voltage AC min. 95 V
Input voltage AC max. 265 V
Input voltage DC min. 110 V
Input voltage DC max. 300 V
Input current at input voltage 1 AC 1,04 A
Input current at input voltage 2 AC 0,63 A
Inrush current max. 20 A
External back-up fuse per phase max. 10 A
Efficiency 85 % @ 110 V AC, 87 % @ 230 V AC
Electrical data | Output
Output voltage DC 24 V
Output voltage DC min. 22 V
Output voltage DC max. 28 V
Output voltage adjustable yes
Output current 2,5 A
Ripple effective max. 50 mV
Spikes (s-s) max. 120 mV
Device protection | Electrical
Overload protection output yes
Short-circuit protection output yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 76 mm
Width 38 mm
Depth 108 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 40 °C
Derating from 40 °C
Storage temperature min. -25 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 5 %
Relative humidity max. (operation) 95 % no condensation

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 -
PIN 2 +
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 3
PIN 1 PE
PIN 2 N
PIN 3 L

ECLASS-6.0 27049002
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044095
GTIN 4048879000116
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 85162_E222272-NMTR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 85162_E222272-NMTR_ul_z_b.pdf (B)
  • Approval: UL Registered CA 85162_E213413-QQGQ8_urc_z_b.pdf (B)
  • Approval: UL Registered US 85162_E213413-QQGQ2_ur_z_b.pdf (B)
  • Construction files: DXF 85162_dxf_x_a.zip (A)
  • Construction files: STP 85162_stp_x_a.zip (A)
  • Document: Installation guide 85162_ina_4_15.pdf (15)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85162_04-04.24_uk_z_b.pdf (B)
  • Information: EU declaration of conformity 85162_04-04.24_ce_z_e.pdf (E)
  • Information: MTBF Report 85162_SN29500(40°C)-BerechnungV1.4_mtbf_p_a.pdf (A)

---- Mount for Cylindrical Fuse ----
---- Uninteruptible Power Supply ----
---- Screwdriver ----