Product questions? We’re happy to help! Find your local Murrelektronik Representative.

Product Comparison for 2 products

 Forward
Article
Technical Data
Cable length:
Side 1
Mounting method:
Family construction form:
No. of poles:
Electrical data | Supply
Operating voltage DC max.:
Current operating per contact max.:
Industrial communication
Transfer parameters:
Data transmission rate max.:
Industrial communication | Ethernet functionality
duplex:
Diagnostics
Status indication LED:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Pollution Degree:
Rated surge voltage:
Material group (IEC 60664-1):
Mechanical data
Contour for corrugated hose:
Mechanical data | Material data
Material housing:
Locking material:
Mechanical data | Mounting data
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Additional condition temperature range:
Important installation notes
Note on strain relief:
Note on bending radius:
Cable data
General data | Cable
Cable identification:
Jacket Color:
Type of Certificate:
Structure | Cable
Amount stranding:
Stranding:
Amount stranding (type 2):
Stranding (type 2):
Cable shielding (type):
Cable shielding (coverage):
Banding:
wire arrangement:
Mechanical data | Cable
Cable weigth:
Material jacket:
Freedom from ingredients (jacket):
Outer-diameter (jacket):
Tolerance outer diameter (sheath):
Material wire insulation:
Amount wires:
Outer diameter insulation :
Outer diameter tolerance core insulation:
Ingredient freeness wire insulation:
Amount strands (wire):
Diameter of single wires:
Conductor crosssection (wire):
Material conductor wire:
Electrical data | Cable
Nominal voltage AC max.:
Temperature range | Cable
Min. operating temperature (static):
Max. operating temperature (fixed):
Resistances | Cable
Hydrolysis resistance:
Ozone resistance:
Seewater resistance:
Acid and alkali resistance:
UV resistance:
Flame resistance:
chemical resistance:
Gasoline resistance:
Oil resistance:
Installation | Cable
Bending radius (fixed):
Travel speed (C-track):
No. of torsion cycles:
Torsion stress:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
RJ45 male 0° with cable shielded RJ45 male 0° with cable shielded
TPE 22AWG SF/UTP CAT5e gn UL/CSA. ITC/PLTC 1m
Weight: 0.081 kg
Art.No.: 7700-74101-S7V0100

Move
RJ45 male 0° with cable shielded RJ45 male 0° with cable shielded
TPE 22AWG SF/UTP CAT5e gn UL/CSA. ITC/PLTC 1.5m
Weight: 0.12 kg
Art.No.: 7700-74101-S7V0150

1 m
1,5 m
inserted
inserted
RJ45
RJ45
4
4
60 V
60 V
1,5 A
1,5 A
CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
100 MBit/s
100 MBit/s
Full duplex
Full duplex
no
no
IP20
IP20
inserted, screwed
inserted, screwed
3
3
1 kV
1 kV
I
I
without
without
PUR
PUR
PA
PA
Snap-in connector
Snap-in connector
-25 °C
-25 °C
85 °C
85 °C
depending on cable quality
depending on cable quality
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
S7V
S7V
green
green
cURus
cURus
2
2
2 wires twisted
2 wires twisted
1
1
2 Stranded joints twisted
2 Stranded joints twisted
copper braid, tinned
copper braid, tinned
75 %
75 %
Foil
Foil
(white, blue), (orange, yellow)
(white, blue), (orange, yellow)
74,8 g/m
74,8 g/m
TPE
TPE
lead-free, CFC-free, halogen-free
lead-free, CFC-free, halogen-free
7,87 mm
7,87 mm
± 5 %
± 5 %
HDPE
HDPE
4
4
1,47 mm
1,47 mm
± 5 %
± 5 %
lead-free, CFC-free, halogen-free
lead-free, CFC-free, halogen-free
19
19
22 AWG
22 AWG
22 AWG
22 AWG
copper stranded wire, tinned
copper stranded wire, tinned
600 V
600 V
-40 °C
-40 °C
80 °C
80 °C
-
-
-
-
-
-
-
-
DIN EN ISO 4892-2 A
DIN EN ISO 4892-2 A
IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090
IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090
Good, application-related testing
Good, application-related testing
Good, application-related testing
Good, application-related testing
Good, application-related testing | DIN EN 60811-404
Good, application-related testing | DIN EN 60811-404
8 x Outer diameter
8 x Outer diameter
35 Mio. @ 25 °C
35 Mio. @ 25 °C
5 Mio. 25 °C
5 Mio. 25 °C
± 180 °/m
± 180 °/m
27061801
27061801
27060307
-
27060307
27061801
27060307
27061801
27060307
27061801
27060307
27060307
27060307
27060307
27060307
27060307
EC002599
EC002599
1
1
85444210
85444210
4048879679305
4048879679312