Product questions? We’re happy to help! Find your local Murrelektronik Representative.

Product Comparison for 2 products

 Forward
Article
Technical Data
Cable length:
Side 1
Mounting method:
Coating contact:
Family construction form:
suitable for corrugated tube (internal Ø):
Material contact:
No. of poles:
Electrical data | Supply
Operating voltage DC max.:
Operating current per contact max. (40°C):
Diagnostics
Status indication LED:
Installation | Connection
Family construction form:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Pollution Degree:
Additional suppressor:
Mechanical data | Material data
Color housing:
Material gasket:
Material housing:
Material overmolding:
Mechanical data | Mounting data
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Additional condition temperature range:
Important installation notes
Note on strain relief:
Note on bending radius:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
GTIN:
customs tariff number:
Move
Valve plug MSC SuperSeal male with cable Valve plug MSC SuperSeal male with cable
PUR 6x0.75 bk 5m
Weight: 0.251 kg
Art.No.: 7072-73521-5160500

Move
Valve plug MSC SuperSeal male with cable Valve plug MSC SuperSeal male with cable
PUR 6x0.75 bk 7,5m
Weight: 0.366 kg
Art.No.: 7072-73521-5160750

5 m
7,5 m
inserted
inserted
tin-plated
tin-plated
SuperSeal
SuperSeal
12 mm
12 mm
Copper alloy
Copper alloy
6
6
24 V
24 V
6 A
6 A
no
no
AMP SuperSeal 1.5
AMP SuperSeal 1.5
IP67
IP67
inserted, locked
inserted, locked
3
3
without components
without components
black
black
Silicon
Silicon
Plastic
Plastic
TPU
TPU
Snap-in connector
Snap-in connector
-40 °C
-40 °C
125 °C
125 °C
depending on cable quality
depending on cable quality
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
27279218
27279218
27279218
27279218
27279218
27279218
27279218
27279218
27060312
27060312
27060312
27060312
27060312
27060312
27060312
27060312
EC000830
EC000830
1
1
4048879681490
4048879681506
85444290
85444290