Product questions? We’re happy to help! Find your local Murrelektronik Representative.

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Tightening torque:
Mounting method:
Family construction form:
Thread:
Gender:
Coding:
No. of poles:
Width across flats:
Degree of protection (EN IEC 60529):
Side 2
Tightening torque:
Mounting method:
Family construction form:
Thread:
Gender:
Coding:
No. of poles:
Width across flats:
Degree of protection (EN IEC 60529):
Side 3
Mounting method:
Family construction form:
Coding:
No. of poles:
Degree of protection (EN IEC 60529):
Gender:
Tightening torque:
Width across flats:
Thread:
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Operating voltage AC max. (UL-listed):
Operating voltage DC max. (UL-listed):
Current operating per contact max.:
Diagnostics
Status indication LED:
Device protection | Electrical
Additional condition protection degree:
Pollution Degree:
Rated surge voltage:
Material group (IEC 60664-1):
Mechanical data | Material data
Coating locking:
Material gasket:
Material housing:
Locking material:
Mechanical data | Mounting data
Mounting method:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Conformity
Product standard:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
Packaging unit:
customs tariff number:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
T-Coupler M12 male / M8 female A-cod. Lite T-Coupler M12 male / M8 female A-cod. Lite
4-pol. / 2x 3-pol.
Weight: 0.022 kg
Art.No.: 7005-41201-0000000

Move
T-Coupler M12 male / 2x M8 female A-cod. T-Coupler M12 male / 2x M8 female A-cod.
4-pol. / 2x 3-pol.
Weight: 0.021 kg
Art.No.: 7000-41201-0000000

0,4 Nm
0,4 Nm
screwed, pluggable
screwed, pluggable
M8
M8
M8 x 1
M8 x 1
female
female
A
A
3
3
SW9
SW9
IP67
IP67
0,4 Nm
0,4 Nm
screwed, pluggable
screwed, pluggable
M8
M8
M8 x 1
M8 x 1
female
female
A
A
3
3
SW9
SW9
IP67
IP67
screwed, pluggable
screwed, pluggable
M12
M12
A
A
4
4
IP67
IP67
male
male
0,6 Nm
0,6 Nm
SW13
SW13
M12 x 1
M12 x 1
50 V
50 V
60 V
60 V
30 V
30 V
30 V
30 V
4 A
4 A
no
no
inserted, screwed
inserted, screwed
3
3
1,5 kV
1,5 kV
I
I
-
Nickeled
FKM
FKM
PUR
PUR
PA
Zinc die-casting
Schraubgewinde
Schraubgewinde
-25 °C
-25 °C
85 °C
85 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
DIN EN 61076-2-101 (M12); DIN EN 61076-2-104 (M8)
DIN EN 61076-2-101 (M12); DIN EN 61076-2-104 (M8)
27279218
27143423
27279221
27279221
27440104
27440104
27440104
27440104
27440106
27440106
27440106
27440106
27440106
27440106
27440106
27440106
EC002062
EC002062
4048879413947
4048879144780
1
1
85366990
85366990