Product questions? We’re happy to help! Find your local Murrelektronik Representative.

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Supply
Operating voltage AC:
Operating voltage DC:
Operating current max.:
Industrial communication
USB specification:
Data transmission rate max.:
Device protection
Shielded:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Protection NEMA:
Additional condition protection degree:
Device protection | Mechanical
Mechanical endurance:
Mechanical data | Mounting data
Diameter cutout:
Diameter:
Mounting depth :
Depth:
Approvals
UL 50E:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
Packaging unit:
customs tariff number:
Approvals
Certificates
Certificate
Certificate
Certificate
Move
MSDD pass-through USB 3.0 form A, 1.5 m cable, design black MSDD pass-through USB 3.0 form A, 1.5 m cable, design black
Neutral lid without logo
Weight: 0.098 kg
Art.No.: 4000-73000-0170001

Move
MSDD pass-through USB 3.0 form A, 1.5 m cable, design silver MSDD pass-through USB 3.0 form A, 1.5 m cable, design silver
Weight: 0.098 kg
Art.No.: 4000-73000-0170000

5 V
5 V
5 V
5 V
900 mA
900 mA
3.0
3.0
-
-
yes
yes
IP20, IP65
IP20, IP65
2, 3R, 4, 12, 13, 4x
2, 3R, 4, 12, 13, 4x
inserted, in closed state
inserted, in closed state
1500 Cycles
1500
22,5 mm
22,5 mm
29,5 mm
29,5 mm
70 mm
70 mm
30 mm
30 mm
yes
yes
27143423
27143423
27143419
27143419
27440515
27440515
27440515
27440515
27440515
27440515
27440515
27440515
27440515
27440515
27440515
27440515
EC002625
EC002625
4065909037287
4048879433419
1
1
85444290
85444290
-