Product questions? We’re happy to help! Find your local Murrelektronik Representative.

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Supply
Operating voltage DC:
Operating voltage US DC:
Operating voltage US DC min.:
Operating voltage US DC max.:
Operating voltage UA DC:
Operating voltage UA DC min.:
Operating voltage UA DC max.:
Current consumption max.:
Total current UA max.:
Total current US max.:
Electrical data | Input
Sensor current per input max.:
Type input:
Input filter time:
Input time filter min.:
Input time filter max.:
Electrical data | Output
Output current per pin max.:
Industrial communication | IO-Link
IO-Link type:
Port Class:
IO-Link revision ID:
IO-Link transmission rate:
IO-Link process data length input:
IO-Link process data length output:
IO-Link cycle time min.:
IO-Link revision compatibility:
Diagnostics
Actuator warning:
Diagnostic via LED:
IO-Link events:
Short circuit diagnosis:
LED display:
Status indication LED:
Overload diagnosis:
Device protection | Electrical
Installation height max. ASL:
Degree of protection (EN IEC 60529):
Overload resistant:
Short-circuit protected:
Galvanic separation US/UA:
Mechanical data | Mounting data
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Storage temperature min.:
Storage temperature max.:
Conformity
Product standard:
Connection data
Connection types
Connection type 1:
Connection type 2:
Connection type 3:
Connection type 4:
Connection type 1
Family construction form:
Gender:
Color contact carrier:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
Connection type 2
Family construction form:
Gender:
Color contact carrier:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
Connection type 3
Family construction form:
Gender:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
Connection type 4
Family construction form:
Gender:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
Commercial data
Packaging unit:
GTIN:
customs tariff number:
Approvals
Certificates
Certificate
Certificate
Certificate
Move
MVP12-P6 DIO8 DIO8 8xM12A IOLB12 B0 MVP12-P6 DIO8 DIO8 8xM12A IOLB12 B0
IO-Link Class B Hub
Weight: 0.2 kg
Art.No.: 59718

Move
MVP12-P6 DIO8 DIO8 8xM12A IOLB12 E0 MVP12-P6 DIO8 DIO8 8xM12A IOLB12 E0
IO-Link Class B Hub
Weight: 0.2 kg
Art.No.: 59818

24 V
24 V
24 V
24 V
18 V
18 V
30 V
30 V
24 V
24 V
18 V
18 V
30 V
30 V
50 mA
50 mA
4 A
4 A
4 A
4 A
0,5 A
0,5 A
Type 1, Type 3
Type 1, Type 3
1 ms
-
-
0 ms
-
15 ms
2 A
2 A
Device
Device
B
B
V1.1.2
V1.1.2
COM3 (230.4 kbit/s)
COM3 (230.4 kbit/s)
2 Bytes
4 Bytes
2 Bytes
2 Bytes
1 ms
1 ms
V1.1.3
V1.1.3
yes
yes
per module and channel
per module and channel
No voltage, Undervoltage supply
No voltage, Undervoltage supply
yes
yes
Ethernet connection/data traffic
Ethernet connection/data traffic
green
green
yes
yes
3000 m
3000 m
IP68
IP68
yes
yes
yes
yes
yes
yes
2-hole screw mounting
2-hole screw mounting
126 mm
126 mm
50 mm
50 mm
34,5 mm
34,5 mm
-25 °C
-25 °C
70 °C
70 °C
-40 °C
-40 °C
85 °C
85 °C
EN 61131-2
EN 61131-2
X0-X3
X0-X3
X4-X7
X4-X7
XZ1
XZ1
XZ1
XZ1
M12
M12
female
female
black
black
A
A
5
5
24 V DC (UA)
24 V DC (UA)
DIO (UA)
DIO (UA)
0 V (UA)
0 V (UA)
DIO (UA)
DIO (UA)
PE
PE
M12
M12
female
female
black
black
A
A
5
5
24 V DC (US)
24 V DC (US)
DIO (US)
DIO (US)
0 V (US)
0 V (US)
DIO (US)
DIO (US)
PE
PE
M12
M12
male
male
A
A
5
5
24 V DC US (L +)
24 V DC US (L +)
24 V DC UA (P 24)
24 V DC UA (P 24)
0 V US (L -)
0 V US (L -)
C / Q / IO-Link
C / Q / IO-Link
0 V UA (N 24)
0 V UA (N 24)
M12
M12
male
male
A
A
5
5
24 V DC (US) (L +)
24 V DC (US) (L +)
24 V DC (UA) (P 24)
24 V DC (UA) (P 24)
0 V (US) (L -)
0 V (US) (L -)
C / Q / IO-Link
C / Q / IO-Link
0 V (UA) (N 24)
0 V (UA) (N 24)
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
1
1
4048879865043
4048879913126
85389099
85389099