Article |
|
技術情報
|
Electrical data | Supply |
Operating voltage AC:
|
Operating voltage DC:
|
Operating current:
|
Installation |
Connection cross section min.:
|
Connection cross section max.:
|
AWG number min.:
|
AWG number max.:
|
Installation | Connection |
Wire insulation diameter min.:
|
Connection:
|
Gender:
|
Mating cycles min.:
|
Installation | Pin assignment |
No. of poles:
|
Device protection | Electrical |
Pollution Degree:
|
Rated surge voltage:
|
Insulation resistance min.:
|
Material group (IEC 60664-1):
|
Overvoltage category (EN 60664-1):
|
Overvoltage category (EN 60950-1):
|
Mechanical data |
Holding force min.:
|
Pulling force max.:
|
Mechanical data | Material data |
Coating contact:
|
Combustibility class (UL94):
|
Material contact:
|
Material contact carrier:
|
Mechanical data | Mounting data |
Size:
|
Height:
|
Width:
|
Depth:
|
Environmental characteristics | Climatic |
Operating temperature min.:
|
Operating temperature max.:
|
Climatic category (EN IEC 60068-1):
|
Classifications |
ECLASS-6.0:
|
ECLASS-6.1:
|
ECLASS-7.0:
|
ECLASS-8.0:
|
ECLASS-9.0:
|
ECLASS-10.1:
|
ECLASS-11.1:
|
ECLASS-12.0:
|
ETIM-5.0:
|
取引条件 |
HSコード:
|
GTIN:
|
Packaging unit:
|
認証
|
Certificates |
|
|
|
|
|
|
|
|
|
|
500 V
|
500 V
|
500 V
|
500 V
|
16 A
|
16 A
|
|
|
0,14 mm²
|
0,14 mm²
|
4 mm²
|
4 mm²
|
26
|
26
|
11
|
11
|
|
|
4,8 mm
|
4,6 mm
|
Crimp
|
Crimp
|
female
|
female
|
500
|
500
|
|
|
18 + PE
|
10 + PE
|
|
|
3
|
3
|
6 kV
|
6 kV
|
100 MΩ
|
100 MΩ
|
IIIa
|
IIIb
|
III
|
III
|
III
|
III
|
|
|
70 N
|
150 N
|
90 N
|
85 N
|
|
|
silver-plated
|
silver-plated
|
V-0
|
V-0
|
Brass
|
Brass
|
PC GF
|
PA GF
|
|
|
B10
|
B10
|
36,5 mm
|
35,6 mm
|
34,8 mm
|
33,9 mm
|
62 mm
|
63,4 mm
|
|
|
-40 °C
|
-40 °C
|
125 °C
|
125 °C
|
40/125/21
|
40/125/10
|
|
|
27143424
|
27143424
|
27261204
|
27261204
|
27440205
|
27440205
|
27440205
|
27440205
|
27440205
|
27440205
|
27440205
|
27440205
|
27440205
|
27440205
|
27440205
|
27440205
|
EC000438
|
EC000438
|
|
|
85389099
|
85389099
|
4048879638470
|
4048879637879
|
1
|
1
|
|
|
|
|
|
|
|