Product questions? We’re happy to help! Find your local Murrelektronik Representative.

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Tightening torque:
Thread:
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Current operating per contact max.:
Current phase - neutral:
Current phase - phase:
Installation
Connection cross section min.:
Connection cross section max.:
Single wire diameter min.:
Installation | Connection
Wire insulation diameter max.:
Installation | Pin assignment
No. of poles:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Pollution Degree:
Rated surge voltage:
Material group (IEC 60664-1):
Mechanical data | Material data
Locking material:
Mechanical data | Mounting data
Mounting method:
Clamping range min.:
Clamping range max.:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
GTIN:
Packaging unit:
Approvals
Certificates
Certificate
Move
7/8'' male 0° screw terminal 7/8'' male 0° screw terminal
5-pol., max. 1,5mm², 6 -8mm
Weight: 0.056 kg
Art.No.: 7000-78081-0000000

Move
7/8'' male 0° IDC 7/8'' male 0° IDC
5-pol., 0,75 - 1,5mm², 6,8 - 12,5mm
Weight: 0.098 kg
Art.No.: 7000-78091-0000000

1,5 Nm
1,5 Nm
7/8"
7/8"
250 V
-
250 V
-
9 A
10 A
-
230 V
-
400 V
-
0,75 mm²
1,5 mm²
1,5 mm²
-
0,15 mm
-
2,8 mm
-
5
IP67
IP65, IP67
inserted, screwed
inserted, screwed
-
3
-
4 kV
-
I
-
Brass
inserted, screwed, Shaking protection
inserted, screwed, Shaking protection
6 mm
6,8 mm
8 mm
9,5 mm
-25 °C
-40 °C
85 °C
85 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
27279218
27279218
27260702
27260702
27440102
27440102
27440102
27440102
27440116
27440116
27440102
27440102
27440102
27440102
27440116
27440116
EC002635
EC002635
85366990
85366990
4048879134781
4048879134774
1
1
-