Product questions? We’re happy to help! Find your local Murrelektronik Representative.

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Input
Input voltage AC:
Input voltage AC min.:
Input voltage AC max.:
Input voltage DC:
Input voltage DC min.:
Input voltage DC max.:
Input current:
Electrical data | Output
Utilization category AC-12 (EN IEC 60947-5-1):
Utilization category AC-15 (EN IEC 60947-5-1):
Utilization category DC-13 (EN IEC 60947-5-1):
Power rating AC max.:
Power rating DC max.:
Switching voltage AC max.:
Switching voltage DC max.:
Switching current DC:
Switching current max.:
Diagnostics
Status indication LED:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Electrical lifetime:
Device protection | Mechanical
Mechanical endurance:
Mechanical data
Drop-out time max.:
Response time max.:
Bounce time max.:
Mechanical data | Material data
Material contact:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Connection data
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 4
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 5
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
MIRO 6.2 115V-1U OUTPUT RELAY WITH LEAKAGE MIRO 6.2 115V-1U OUTPUT RELAY WITH LEAKAGE
CURRENT SUPPRESSION
Weight: 0.035 kg
Art.No.: 6652032

Move
MIRO 6.2 115-1U OUTPUT RELAY WITH LEAKAGE MIRO 6.2 115-1U OUTPUT RELAY WITH LEAKAGE
CURRENT SUPPRESSION
Weight: 0.035 kg
Art.No.: 52032

115 V
115 V
92 V
92 V
132 V
132 V
115 V
115 V
92 V
92 V
132 V
132 V
8 mA
8 mA
6 A @ 24, 6 A @ 110 V, 6 A @ 230 V
6 A @ 24, 6 A @ 110 V, 6 A @ 230 V
3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
1 A @ 24 V, 0,2 A @ 110 V, 0,1 A @ 230 V
1 A @ 24 V, 0,2 A @ 110 V, 0,1 A @ 230 V
1500 VA
1500 VA
120 W
120 W
250 V
250 V
250 V
250 V
100 mA
100 mA
6 A
6 A
green
green
IP20
IP20
60000 Cycles
60000 Cycles
10000000 Cycles
10000000 Cycles
5 ms
5 ms
12 ms
12 ms
3 ms
3 ms
Ag Sn O2
Ag Sn O2
geschnappt
geschnappt
Mounting rail TH35, (EN 60715)
mounting rail, (EN 60715)
91 mm
91 mm
6,2 mm
6,2 mm
71 mm
71 mm
-25 °C
-25 °C
60 °C
60 °C
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
green
1
1
12
12
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
green
1
1
11
11
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
green
1
1
14
14
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
green
1
1
A 1
A 1
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
green
1
1
A 2
A 2
27371601
27371001
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
EC001437
EC001437
1
1
85364900
85364900
4048879879781
4048879879774