Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
Valve plug MSC SuperSeal female with cable  7072-73001-5120150
Product may differ from image

Last seen products

Valve plug MSC SuperSeal female with cable

PUR 2x0.75 bk 1,5m

Art.No.: 7072-73001-5120150
Alternative product:   
Weight: 0.064 kg
Country of origin:  DE

Description


Xtreme - Outdoor
Male straight
max. 24 V DC
2-pole
without components
without cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.

Cable length 1,5 m
Side 1
Mounting method inserted
Coating contact tin-plated
Family construction form SuperSeal
suitable for corrugated tube (internal Ø) 11 mm
Material contact Copper alloy
No. of poles 2
Electrical data | Supply
Operating voltage DC max. 24 V
Current operating per contact max. 8 A
Diagnostics
Status indication LED no
Installation | Connection
Family construction form AMP SuperSeal 1.5
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, locked
Pollution Degree 3
Rated surge voltage 1,5 kV
Additional suppressor without components
Mechanical data | Material data
Color housing black
Material gasket Silicon
Material housing Plastic
Material overmolding PUR
Mechanical data | Mounting data
Looking techniques Snap-in connector
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 125 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27279218
ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060312
ECLASS-10.1 27060312
ECLASS-11.1 27060312
ECLASS-12.0 27060312
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4048879681773
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)