Valve plug MDCY06-4s / 2x MDC06-2s
PUR 2x0.75 bk UL/CSA+drag ch. 1m
Art.No.: | 7072-77543-7540100 |
Weight: | 0.125 kg |
Country of origin: | DE |
Description
Xtreme - Outdoor
Y connector
Further cable lengths on request.
Male straight
12...24 V AC/DC
Compatible with:
Deutsch DT06-4S
Deutsch DT06-2S
Flyback diode + LED
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
![Certificate Certificate](https://shop.murrelektronik.com/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
![Certificate Certificate](https://shop.murrelektronik.com/out/murrelektronik/img/approvals/xIMG56336303_logo.png.pagespeed.ic.HvVh_WT5Ye.png)
![Certificate Certificate](https://shop.murrelektronik.com/out/murrelektronik/img/approvals/xIMG850185_logo.jpg.pagespeed.ic.kp4ywje07m.png)
Technical Data
Cable length | 1 m |
---|
Side 1
Mounting method | inserted |
---|---|
Coating contact | nickel plated |
Family construction form | Amphenol AT06-4S |
Material contact | Copper alloy |
No. of poles | 4 |
Side 2
Mounting method | inserted |
---|---|
Coating contact | nickel plated |
Family construction form | Amphenol AT06-2S |
Material contact | Copper alloy |
No. of poles | 2 |
Side 3
Family construction form | Amphenol AT06-2S |
---|---|
Material contact | Copper alloy |
No. of poles | 2 |
Electrical data | Supply
Operating voltage DC min. | 12 V |
---|---|
Operating voltage DC max. | 24 V |
Current operating per contact max. | 8 A |
Diagnostics
Status indication LED | green |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP68 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 2 |
Rated surge voltage | 0,8 kV |
Material group (IEC 60664-1) | III |
Additional suppressor | free-wheeling diode |
Mechanical data | Material data
Material gasket | Silicon |
---|---|
Material housing | PA |
Mechanical data | Mounting data
Looking techniques | Snap-in connector |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Cable data
Cable
wire arrangement | brown, blue |
---|
General data | Cable
Cable identification | 754 |
---|---|
Cable Type | 3 |
Jacket Color | black |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 2 wires twisted |
wire arrangement | brown, blue |
Mechanical data | Cable
Cable weigth | 40,7 g/m |
---|---|
Material jacket | PUR |
Shore hardness jacket | 90 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Outer-diameter (jacket) | 5 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PP |
Amount wires | 2 |
Outer diameter insulation | 1,7 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 70 ± 5 Shore D |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Amount strands (wire) | 42 |
Diameter of single wires | 0,15 mm |
Conductor crosssection (wire) | 0,75 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Electrical data | Cable
Nominal voltage AC max. | 300 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 12 A |
Electrical resistance line constant wire | 26 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 2,5 kV @ 60 s |
Power frequency withstand voltage (wire - jacket) | 2,5 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C / 90 °C @ 10000 h Operation |
Operating temperature min. (dynamic) | -25 °C |
Operating temperature max. (dynamic) | 80 °C / 90 °C @ 10000 h Operation |
Resistances | Cable
UV resistance | DIN EN ISO 4892-2 A |
---|---|
Flame resistance | UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2 |
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
No. of bending cycles (C-track) | 10 Mio. @ 25 °C |
Traversing distance (C-track) | 10 m @ 25 °C | horizontal |
Travel speed (C-track) | 3 m/s @ 25 °C |
No. of torsion cycles | 2 Mio. |
Torsion stress | ± 180 °/m |
Torsion speed | 35 cycles/min |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060312 |
ECLASS-11.1 | 27060312 |
ECLASS-12.0 | 27060312 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879912310 |
Packaging unit | 1 |