Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
Tree 8TX IP67 Metal - Unmanaged Switch - 8xM12  58161
Product may differ from image

Tree 8TX IP67 Metal - Unmanaged Switch - 8xM12

Art.No.: 58161
Weight: 0.49 kg
Country of origin:  DE

Description

8 port unmanaged switch
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC min. 9 V
Operating voltage DC max. 30 V
Industrial communication
Data transmission rate max. 100 MBit/s
Industrial communication | Ethernet functionality
Auto-crossover yes
Auto-negotiation yes
duplex Full duplex
Switch type unmanaged
VLAN unmanaged (IEEE 802.1Q) yes
Diagnostics
Alarm contact no
Diagnostic No voltage
LED display Ethernet connection/data traffic
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Material data
Coating housing Nickeled
Material housing Zinc die-casting
Mechanical data | Mounting data
Suitable for mounting type 4 hole screw mounting
Height 145 mm
Width 55 mm
Depth 31 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C

Connection types
Connection type 1 4-7
Connection type 2 Power
Connection type 1
Mounting method inserted, screwed
Tightening torque 0,6 Nm
Family construction form M12
Gender female
Color contact carrier black
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (UB 1)
PIN 2 24 V DC (UB 2)
PIN 3 0 V
PIN 4 0 V
PIN 5 PE

ECLASS-6.0 19170106
ECLASS-6.1 19170106
ECLASS-7.0 19170106
ECLASS-8.0 19170106
ECLASS-9.0 19170402
ECLASS-10.1 19170402
ECLASS-11.1 19170402
ECLASS-12.0 19170402
ETIM-5.0 EC000734
customs tariff number 85176200
GTIN 4048879536509
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 58161_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 58161_E201820-NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 58161_dxf_x_a.zip (A)
  • Construction files: P8 58161_p8_2_10.zip (10)
  • Construction files: STP 58161_stp_x_a.zip (A)
  • Document: Installation guide 58161_ina_6_12.pdf (12)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 58161_1020-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 58161_1020-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 58161_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Grounding Material ----
---- Data Line ----
---- Crimp Socket for Cu-Conductor ----
---- Sensor-Actuator Adapter ----
---- Field Wireable Circular Connector ----
---- Torque Wrench ----
---- Marking Accessories ----