Set torque wrench for M8 Plus AF 10
Torque 0,4 Nm
Art.No.: | 7000-99100-0000000 |
Alternative product: | |
Weight: | 0.103 kg |
Country of origin: | DE |
Description
Torque wrench set
M8 (0.4 Nm, SW10)
M8 data connectors
M8 (0.4 Nm, SW10)
M8 data connectors
Commercial data
ECLASS-6.0 | 21049190 |
---|---|
ECLASS-7.0 | 21049190 |
ECLASS-8.0 | 21049190 |
ECLASS-9.0 | 21049190 |
ECLASS-10.1 | 21040222 |
ECLASS-11.1 | 21040222 |
ECLASS-12.0 | 21040222 |
ETIM-5.0 | EC002132 |
customs tariff number | 82041100 |
GTIN | 4048879478212 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----