Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
MKDP 24/14 Cable entry plate  7000-90201-2414000
Product may differ from image

MKDP 24/14 Cable entry plate

Product discontinued

Art.No.: 7000-90201-2414000
Alternative product:   
Weight: 0.101 kg
Country of origin:  DE

Description

Size 24
Cable diameter (6)× 3...6.5 mm, (4)× 5...9.2 mm, (4)× 9.6...15.9 mm

Device protection | Electrical
Degree of protection (EN IEC 60529) IP66
Mechanical data | Material data
Combustibility class (UL94) V-0
Material gasket TPE
Material housing PA
Mechanical data | Mounting data
Height 147,5 mm
Width 59,5 mm
Depth 25 mm
Environmental characteristics | Climatic
Operating temperature min. -30 °C
Operating temperature max. 100 °C

ECLASS-6.0 27279221
ECLASS-6.1 27409208
ECLASS-7.0 27409208
ECLASS-8.0 27409208
ECLASS-9.0 27400569
ECLASS-10.1 27400569
ECLASS-11.1 27400569
ECLASS-12.0 27400569
ETIM-5.0 EC001855
customs tariff number 39269097
GTIN 4048879568548
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)