Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
Modlink MSDD set contains:Frame 4000-68522-0000001  4000-68522-0141311
Product may differ from image

Modlink MSDD set contains:Frame 4000-68522-0000001

Insert 4000-68000-0140000 + 4000-68000-1310000

Art.No.: 4000-68522-0141311
Weight: 0.248 kg
Country of origin:  CZ

Frame
Degree of protection (EN IEC 60529) IP65
Operating temperature min. -30 °C
Operating temperature max. 70 °C
Storage temperature min. -30 °C
Storage temperature max. 80 °C
Suitable for installation wall thickness min. 1 mm
Suitable for installation wall thickness max. 5 mm
Color cover transparent
Color housing black
Material lid PC
Material housing PA
Shielding plate
Connection information Threaded hole M4
Tightening torque 0,9 Nm
Germany (VDE)
Connection cross section max. 2,5 mm²
AWG number max. 14
Operating voltage AC 250 V
Operating current min. 10 A
Operating current max. 16 A
Connection Spring clamp terminals FK
No. of poles 2 + PE
Connections per pole 2
Protection contact present yes
USB
Operating voltage AC 48 V
Operating voltage DC 48 V
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Operating current 1,5 A
USB specification 3.0
Data transmission rate max. 5000 MBit/s
Looking techniques Snap-in connector
RJ45
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Current operating max. (UL) 175 mA
Family construction form RJ45
Family type Back side RJ45
Cable category min. Cat5e
Looking techniques Snap-in connector

ECLASS-6.0 27189217
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27189217
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC002625
customs tariff number 85366990
GTIN 4048879703383
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 4000-68000-1310000_stp_x_d.zip (D)
  • Construction files: STP 4000-68000-0140000_stp_x_b.zip (B)
  • Construction files: STP 4000-68522-0000001_stp_x_b.zip (B)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-68000-0140000_4072-04.16_ce_z_d.pdf (D)
  • Information: EU declaration of conformity 4000-68000-1310000_19-10.14_ce_z_c.pdf (C)
  • Information: EU declaration of conformity 4000-68522-0000001_04-07.13_ce_z_a.pdf (A)