Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
Modlink MSDD-set: Frame 4000-68223-0000000,  4000-68223-0010710
Product may differ from image

Modlink MSDD-set: Frame 4000-68223-0000000,

insert 4000-68000-0010000 + 4000-68000-0710000

Art.No.: 4000-68223-0010710
Weight: 0.52 kg
Country of origin:  CZ

Frame
Degree of protection (EN IEC 60529) IP65
Operating temperature min. -10 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 60 °C
Suitable for installation wall thickness min. 1 mm
Suitable for installation wall thickness max. 5 mm
Coating housing surface finished
Color cover transparent
Material lid PC
Material housing Fine zinc die casting
Germany (VDE)
Connection cross section max. 6 mm²
AWG number max. 10
Operating voltage AC 250 V
Operating current 16 A
Status indication LED yellow
Connection Screw terminals SK
No. of poles 2 + PE
Connections per pole 2
Protection contact present yes
SUB-D25
Operating voltage AC 48 V
Operating voltage DC 48 V
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Operating current 3 A
Current operating max. (UL) 175 mA
Family construction form SUB-D25
Family type Back side SUB-D25
Gender female
Gender Rear Lötanschluss
Looking techniques Standard UNC 4-40 screw thread bolt (EN 60807)
No. of poles 25

ECLASS-6.0 27189217
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27189217
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC002625
customs tariff number 85389099
GTIN 4048879033244
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 4000-68000-0710000_stp_x_b.zip (B)
  • Construction files: STP 4000-68223-0000000_stp_x_b.zip (B)
  • Construction files: STP 4000-68000-0010000_stp_x_b.zip (B)
  • Document: Product data 4000-68000-0010000_pd_x_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-68000-0710000_13-10.14_ce_z_c.pdf (C)