Product questions? We’re happy to help! Find your local Murrelektronik Representative.

MVP12, 6XM12, MOSA, PLUGGABLE CABLE

5.0m PUR-JB 12x0,34+5x0,75

Art.No.: 4927076
Weight: 1.285 kg
Country of origin:  DE

Description


6-way, 5-pole, MOSA
PUR/PVC (UL/CSA)
5.0 m
potentially separated
with LED for digital PNP-signals 24 V DC
quick connection elements included

Electrical data | Supply
Operating voltage DC 24 V
Current operating per contact max. 4 A
Total current at 1 time current feed-in max. 8 A
Total current at 2 times current feed-in max. 16 A
Industrial communication
Number of signals per port 2
Installation
Connection cross section min. 0,25 mm²
Connection cross section max. 0,5 mm²
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree screwed, mounted
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Material housing Plastic
Mechanical data | Mounting data
Mounting method Cap nut
Height 43 mm
Width 50,2 mm
Depth 122 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 80 °C

ECLASS-6.0 27279219
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440108
ECLASS-11.1 27440108
ECLASS-12.0 27440108
ETIM-5.0 EC002585
customs tariff number 85369010
GTIN 4048879057608
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Screw Plug ----
---- Mounting Rail Adapter ----