MST SINGLE-PHASE SAFETY TRANSFORMER
P:160VA IN:230VAC OUT:20VAC
Art.No.: | 866179 |
Weight: | 2.8 kg |
Country of origin: | CZ |
Description
Single-phase - Control and Isolation Transformers
160 VA
Isolation class T 40/B
Other voltages on request.
160 VA
Isolation class T 40/B
Other voltages on request.
![Certificate Certificate](https://shop.murrelektronik.com/out/murrelektronik/img/approvals/xIMG56336303_logo.png.pagespeed.ic.HvVh_WT5Ye.png)
![Certificate Certificate](https://shop.murrelektronik.com/out/murrelektronik/img/approvals/IMG110607399_logo.png)
![Certificate Certificate](https://shop.murrelektronik.com/out/murrelektronik/img/approvals/xIMG61696_logo.png.pagespeed.ic.z1w8cihwJt.png)
![Certificate Certificate](https://shop.murrelektronik.com/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 230 V |
---|---|
Input voltage AC | 230 V |
Current input AC | 0,81 A |
Max. inrush current | 6,6 A |
Short-circuit current | 11,5 A |
Electrical data | Output
Output voltage AC | 20 V |
---|---|
Output voltage adjustable | no |
Power rating AC max. | 160 VA |
Device protection | Electrical
Insulation test voltage input - output | 3,8 kV |
---|
Mechanical data | Mounting data
Suitable for mounting type | Schlüssellochaufhängung |
---|---|
Mounting dimension a | 75,3 mm |
Mounting dimension b | 84 mm |
Mounting dimension c | 5,8 mm |
Height | 91 mm |
Width | 97 mm |
Depth | 105 mm |
Diameter bore | 5,8 mm |
Length bore | 12 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 40 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-2-6, EN 62041 category 0 |
---|
Connection data
Connection types
Connection type 1 | Input |
---|---|
Connection type 2 | Output |
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 2 | 230 V |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 2 | 20 V |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | metallic |
No. of poles | 1 |
PIN 1 | PE |
Commercial data
ECLASS-6.0 | 27031202 |
---|---|
ECLASS-6.1 | 27031302 |
ECLASS-7.0 | 27031302 |
ECLASS-8.0 | 27031302 |
ECLASS-9.0 | 27031302 |
ECLASS-10.1 | 27031302 |
ECLASS-11.1 | 27031302 |
ECLASS-12.0 | 27031302 |
ETIM-5.0 | EC002485 |
customs tariff number | 85043180 |
GTIN | 4048879318075 |
Packaging unit | 1 |