Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
MST 1-PHASE SAFETY TRANSFORMER  6686326
Product may differ from image

Last seen products

MST 1-PHASE SAFETY TRANSFORMER

P: 320VA IN: 230/400VAC OUT: 24VAC

Art.No.: 6686326
Alternative product:   
Weight: 4.1 kg
Country of origin:  CZ

Description

Single-phase safety transformer
320 VA
Spring clamp terminals
Isolation class T 40/B
Other voltages on request.
Certificate
Certificate
Certificate

Electrical data
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 230 V
Input voltage 2 AC 400 V
Input current at input voltage 1 AC 1,52 A
Input current at input voltage 2 AC 0,88 A
Inrush current at input voltage 1 17,5 A
Inrush current at input voltage 2 10,1 A
Short-circuit current at input voltage 1 28 A
Short-circuit current at input voltage 2 16,1 A
Electrical data | Output
Output voltage AC 24 V
Output voltage adjustable no
Power rating AC max. 320 VA
Device protection | Electrical
Insulation test voltage input - output 4 kV
Mechanical data | Mounting data
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 74,4 mm
Mounting dimension b 90 mm
Mounting dimension c 5,8 mm
Height 92,2 mm
Width 120 mm
Depth 122,4 mm
Diameter bore 5,8 mm
Length bore 10 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 40 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-2-4, EN 61558-2-6, EN 62041 category 0

Connection types
Connection type 1 Input
Connection type 2 Output
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 3
PIN 2 230 V
PIN 3 400 V
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 2 24 V DC
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier metallic
No. of poles 1
PIN 1 PE

ECLASS-6.0 27031302
ECLASS-6.1 27031302
ECLASS-7.0 27031302
ECLASS-8.0 27031302
ECLASS-9.0 27031302
ECLASS-10.1 27031302
ECLASS-11.1 27031302
ECLASS-12.0 27031302
ETIM-5.0 EC002486
customs tariff number 85043180
GTIN 4048879066181
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 6686326_E207805-XORU8_urc_z_b.pdf (B)
  • Approval: UL Registered US 6686326_E207805-XORU2_ur_z_b.pdf (B)
  • Construction files: STP 86326_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 6686326_712-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 6686326_712-04.16_ce_z_c.pdf (C)