Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
MSDD pass-through USB 3.0 form A, 1.0 m cable, design black  4000-73000-0160001
Product may differ from image

MSDD pass-through USB 3.0 form A, 1.0 m cable, design black

Neutral lid without logo

Art.No.: 4000-73000-0160001
Alternative product:   
Weight: 0.074 kg
Country of origin:  CZ

Description

Pass-through
1× USB 3.0 (female/male/1.0 m cable) form A
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage AC 5 V
Operating voltage DC 5 V
Operating current max. 900 mA
Industrial communication
USB specification 3.0
Device protection
Shielded yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20, IP65
Protection NEMA 2, 3R, 4, 12, 13, 4x
Additional condition protection degree inserted, in closed state
Device protection | Mechanical
Mechanical endurance 1500 Cycles
Mechanical data | Mounting data
Diameter cutout 22,5 mm
Diameter 29,5 mm
Mounting depth 70 mm
Depth 30 mm
Approvals
UL 50E yes

ECLASS-6.0 27143423
ECLASS-6.1 27143419
ECLASS-7.0 27440515
ECLASS-8.0 27440515
ECLASS-9.0 27440515
ECLASS-10.1 27440515
ECLASS-11.1 27440515
ECLASS-12.0 27440515
ETIM-5.0 EC002625
customs tariff number 85444290
GTIN 4065909037270
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 4000-73000-0160001_E362618-DUXR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 4000-73000-0160001_E362618-DUXR_ul_z_a.pdf (A)
  • Construction files: P8 4000-73000-0160001_p8_2_10.zip (10)
  • Document: Product data 4000-73000-0150001_pd_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 4000-73000-0160001_01-11.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 4000-73000-0160001_01-11.21_ce_z_a.pdf (A)

---- Marking Accessories ----