MODLINK MSDD SOCKET INSERT BRAZIL
250VAC/20A single
Art.No.: | 4000-68000-3340000 |
Weight: | 0.036 kg |
Country of origin: | DE |
Description
Brazil
Screw terminals
20 A
Screw terminals
20 A
Technical Data
Mechanical data | Mounting data
Height | 87,5 mm |
---|---|
Width | 50,7 mm |
Depth | 34 mm |
Environmental characteristics | Climatic
Storage temperature min. | 5 °C |
---|---|
Storage temperature max. | 35 °C |
Brazil
Connection cross section max. | 1,5 mm² |
---|---|
AWG number max. | 16 |
Operating voltage AC | 250 V |
Operating current | 20 A |
Connection | Screw terminals SK |
No. of poles | 2 + PE |
Connections per pole | 2 |
Protection contact present | yes |
Commercial data
ECLASS-6.1 | 27189217 |
---|---|
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27182806 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
customs tariff number | 85366990 |
GTIN | 4048879845731 |
Packaging unit | 1 |