Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
MODLINK MSDD SINGLE COMBI INSERT GERMANY  4000-68000-4500000
Product may differ from image

MODLINK MSDD SINGLE COMBI INSERT GERMANY

2x data cutout

Art.No.: 4000-68000-4500000
Weight: 0.049 kg
Country of origin:  DE

Description

1× Germany (VDE) white
2× RJ45 cut-out
Certificate
Certificate

Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Mounting data
Height 87,5 mm
Width 50,7 mm
Depth 43 mm
Environmental characteristics | Climatic
Operating temperature min. -5 °C
Operating temperature max. 50 °C
Storage temperature min. -10 °C
Storage temperature max. 60 °C
Shielding plate
Connection information Threaded hole M4
Tightening torque 0,9 Nm
Germany (VDE)
Connection cross section max. 2,5 mm²
AWG number max. 14
Operating voltage AC 250 V
Operating current 16 A
Connection Spring clamp terminals FK
No. of poles 2 + PE
Connections per pole 2
Protection contact present yes

ECLASS-6.0 27189217
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27182806
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC000020
customs tariff number 85366990
GTIN 4048879593427
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 4000-68000-4500000_dxf_x_b.zip (B)
  • Construction files: P8 4000-68000-4500000_p8_2_60.zip (60)
  • Construction files: STP 4000-68000-4500000_stp_x_c.zip (C)
  • Document: Installation guide 20559232_ina_10_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-68000-4500000_3600-04.16_ce_z_a.pdf (A)

---- USB Adapter ----