Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
MODLINK MSDD DBL COMBI INSERT CHINA  4000-68000-4380001
Product may differ from image

MODLINK MSDD DBL COMBI INSERT CHINA

1xRJ45 fem./fem. + RCD opening

Art.No.: 4000-68000-4380001
Weight: 0.164 kg
Country of origin:  DE

Mechanical data | Mounting data
Height 88 mm
Width 116 mm
Depth 69 mm
Environmental characteristics | Climatic
Storage temperature min. 5 °C
Storage temperature max. 40 °C
China (CCC)
Connection cross-section solid max. 4 mm²
Connection cross-section stranded/fine-stranded max. 4 mm²
Operating voltage AC 250 V
Operating current 10 A
Connection Screw terminals SK
No. of poles 2 + PE
Connections per pole 2
Protection contact present yes
RJ45
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Current operating max. (UL) 175 mA
Family construction form RJ45
Family type Back side RJ45
Cable category min. Cat5e
Looking techniques Snap-in connector

ECLASS-6.0 27189217
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27182806
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC000020
customs tariff number 85366990
GTIN 4048879618991
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 4000-68000-4380001_dxf_x_a.zip (A)
  • Construction files: P8 4000-68000-4380001_p8_2_60.zip (60)
  • Construction files: STP 4000-68000-4380001_stp_x_b.zip (B)
  • Document: Installation guide 20559231_ina_10_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)