MODLINK MSDD DATA INSERT
1×USB-A fem./fem. + 1xRJ45 + 2×PS2 fem./sold.
Artigo Nº | 4000-68000-1530000 |
Peso: | 0.08 kg |
País de origem: | DE |
Descrição
USB (form A); RJ45; PS2; PS2
1× RJ45, 8-pole metal, CAT5e (female/female)
1× USB 3.0 (female/female) form A
2× PS2 (6-pole solder connection)
1× RJ45, 8-pole metal, CAT5e (female/female)
1× USB 3.0 (female/female) form A
2× PS2 (6-pole solder connection)
![Certificate Certificate](https://shop.murrelektronik.com/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
![Certificate Certificate](https://shop.murrelektronik.com/out/murrelektronik/img/approvals/xIMG56336303_logo.png.pagespeed.ic.HvVh_WT5Ye.png)
![Certificate Certificate](https://shop.murrelektronik.com/out/murrelektronik/img/approvals/xIMG61696_logo.png.pagespeed.ic.z1w8cihwJt.png)
![Certificate Certificate](https://shop.murrelektronik.com/out/murrelektronik/img/approvals/xIMG850187_logo.png.pagespeed.ic.QJ1MGZELWX.png)
Conectar Produto
Cabos de dadosMostrar todos
Dados tecnicos
Mechanical data | Mounting data
Height | 88 mm |
---|---|
Width | 51 mm |
Depth | 70,4 mm |
Environmental characteristics | Climatic
Storage temperature min. | 5 °C |
---|---|
Storage temperature max. | 40 °C |
Shielding plate
Connection information | Threaded hole M4 |
---|---|
Tightening torque | 0,9 Nm |
USB
Operating voltage AC | 48 V |
---|---|
Operating voltage DC | 48 V |
Operating voltage AC max. (UL-listed) | 30 V |
Operating voltage DC max. (UL-listed) | 42,4 V |
Operating current | 1,5 A |
USB specification | 3.0 |
Data transmission rate max. | 5000 MBit/s |
Looking techniques | Snap-in connector |
RJ45
Operating voltage AC max. (UL-listed) | 30 V |
---|---|
Operating voltage DC max. (UL-listed) | 42,4 V |
Current operating max. (UL) | 175 mA |
Family construction form | RJ45 |
Family type Back side | RJ45 |
Cable category min. | Cat5e |
Looking techniques | Snap-in connector |
PS2
Connection cross section max. | 0,5 mm² |
---|---|
AWG number max. | 20 |
Operating voltage AC | 30 V |
Operating voltage DC | 30 V |
Operating current | 1 A |
Family construction form | PS2 |
Family type Back side | PS2 |
Gender | female |
Gender Rear | Lötanschluss |
Looking techniques | Screw locking |
No. of poles | 6 |
Dados comerciais
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27189217 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC002625 |
Classificação fiscal | 85366990 |
GTIN | 4048879037457 |
Quantidade por embalagem | 1 |
Acessórios
---- Grounding Material ----