MODLINK MSDD DATA INSERT
1×SUB-D15 fem./sold. + 1×SUB-D25 fem./sold.
Art.No.: | 4000-68000-0610000 |
Weight: | 0.041 kg |
Country of origin: | DE |
Description
SUB-D15; SUB-D25
1× SUB-D15 (solder connection/female)
1× SUB-D25 (solder connection/female)
1× SUB-D15 (solder connection/female)
1× SUB-D25 (solder connection/female)
![Certificate Certificate](https://shop.murrelektronik.com/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
![Certificate Certificate](https://shop.murrelektronik.com/out/murrelektronik/img/approvals/xIMG56336303_logo.png.pagespeed.ic.HvVh_WT5Ye.png)
![Certificate Certificate](https://shop.murrelektronik.com/out/murrelektronik/img/approvals/xIMG61696_logo.png.pagespeed.ic.z1w8cihwJt.png)
![Certificate Certificate](https://shop.murrelektronik.com/out/murrelektronik/img/approvals/xIMG850187_logo.png.pagespeed.ic.QJ1MGZELWX.png)
Technical Data
Mechanical data | Mounting data
Height | 88 mm |
---|---|
Width | 51 mm |
Depth | 40 mm |
Environmental characteristics | Climatic
Storage temperature min. | -30 °C |
---|---|
Storage temperature max. | 60 °C |
SUB-D15
Operating voltage AC max. (UL-listed) | 30 V |
---|---|
Operating voltage DC max. (UL-listed) | 42,4 V |
Current operating max. (UL) | 175 mA |
Family construction form | SUB-D15 |
Family type Back side | SUB-D15 |
Gender | female |
Gender Rear | Lötanschluss |
Looking techniques | Standard UNC 4-40 screw thread bolt (EN 60807) |
No. of poles | 15 |
SUB-D25
Operating voltage AC | 48 V |
---|---|
Operating voltage DC | 48 V |
Operating voltage AC max. (UL-listed) | 30 V |
Operating voltage DC max. (UL-listed) | 42,4 V |
Operating current | 3 A |
Current operating max. (UL) | 175 mA |
Family construction form | SUB-D25 |
Family type Back side | SUB-D25 |
Gender | female |
Gender Rear | Lötanschluss |
Looking techniques | Standard UNC 4-40 screw thread bolt (EN 60807) |
No. of poles | 25 |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27189217 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC002625 |
customs tariff number | 85366990 |
GTIN | 4048879037921 |
Packaging unit | 1 |