Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
MODLINK MSDD DATA  INSERT  4000-68000-0210000
Product may differ from image

MODLINK MSDD DATA INSERT

2xSUB-D9 female/soldering

Art.No.: 4000-68000-0210000
Weight: 0.033 kg
Country of origin:  DE

Description

SUB-D9; SUB-D9
2× SUB-D9 (solder connection/female)
Certificate
Certificate
Certificate
Certificate

Mechanical data | Mounting data
Height 88 mm
Width 51 mm
Depth 40 mm
Environmental characteristics | Climatic
Storage temperature min. -30 °C
Storage temperature max. 60 °C
SUB-D9
Operating voltage AC 48 V
Operating voltage DC 48 V
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Operating current 3 A
Current operating max. (UL) 175 mA
Family construction form SUB-D9
Family type Back side SUB-D9
Gender female
Gender Rear Lötanschluss
Looking techniques Standard UNC 4-40 screw thread bolt (EN 60807)
No. of poles 9

ECLASS-6.0 27189217
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27189217
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC002625
customs tariff number 85366990
GTIN 4048879038096
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 4000-68000-0210000_E201820-NRAQ8_urc_z_b.pdf (B)
  • Approval: UL Registered US 4000-68000-0210000_E201820-NRAQ2_ur_z_b.pdf (B)
  • Construction files: DXF 4000-68000-0210000_dxf_x_a.zip (A)
  • Construction files: P8 4000-68000-0210000_p8_2_50.zip (50)
  • Construction files: STP 4000-68000-0210000_stp_x_b.zip (B)
  • Document: Installation guide 4000-68000-0010000_ina_6_27.pdf (27)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 4000-68000-0210000_11-10.14_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 4000-68000-0210000_11-10.14_ce_z_c.pdf (C)