Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
MIRO 12.4 230V-2U OUTPUT RELAY  52140
Product may differ from image

MIRO 12.4 230V-2U OUTPUT RELAY

IN: 230 VAC/DC - OUT: 250 VAC/DC / 6 A

Art.No.: 52140
Alternative product:   
Weight: 0.056 kg
Country of origin:  CZ

Description

2 NO/NC contacts
6 A
230 V AC/DC
Screw terminals
safe separation (EN 60947-1)
Certificate
Certificate
Certificate
Certificate

Electrical data | Input
Input voltage AC 230 V
Input voltage AC min. 195 V
Input voltage AC max. 253 V
Input voltage DC 230 V
Input voltage DC min. 195 V
Input voltage DC max. 253 V
Input current 5 mA
Electrical data | Output
Utilization category AC-12 (EN IEC 60947-5-1) 6 A @ 24, 6 A @ 110 V, 6 A @ 230 V
Utilization category AC-15 (EN IEC 60947-5-1) 3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
Utilization category DC-13 (EN IEC 60947-5-1) 1 A @ 24 V, 0,2 A @ 110 V, 0,1 A @ 230 V
Switching frequency max. 10 Hz
Power rating AC max. 1500 VA
Power rating DC max. 120 W
Switching voltage AC max. 250 V
Switching voltage DC max. 250 V
Switching current DC 10 mA
Switching current max. 6 A
Diagnostics
Status indication LED green
Device protection
Condition lifetime load-dependent
Device protection | Electrical
Rated surge voltage 4 kV
Electrical lifetime 20000000 Cycles
Device protection | Mechanical
Mechanical endurance 20000000 Cycles
Mechanical data
Drop-out time max. 15 ms
Response time max. 10 ms
Bounce time max. 1,5 ms
Mechanical data | Material data
Material contact Ag Sn O2
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 90 mm
Width 12,4 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 55 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 12
PIN 2 22
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 11
PIN 2 21
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 14
PIN 2 24
Connection type 4
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 A 1
PIN 2 A 2

ECLASS-6.0 27371001
ECLASS-6.1 27371601
ECLASS-7.0 27371601
ECLASS-8.0 27371601
ECLASS-9.0 27371601
ECLASS-10.1 27371601
ECLASS-11.1 27371601
ECLASS-12.0 27371601
ETIM-5.0 EC001437
customs tariff number 85364900
GTIN 4048879027045
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CCC  52140_2020970303000233-27.05.2030_ccc_z_g.pdf (G)
  • Approval: UL Registered CA 52140_E140415-NKCR8_urc_z_c.pdf (C)
  • Approval: UL Registered US 52140_E140415-NKCR2_ur_z_c.pdf (C)
  • Construction files: DXF 52102_dxf_x_a.zip (A)
  • Construction files: P8 52140_p8_2_60.zip (60)
  • Construction files: STP 52102_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 52140_1262-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 52140_1262-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 52140_SN29500(40°C)-BerechnungV1.3_mttf_p_a.pdf (A)

---- Cross Connector for Terminal Strip ----
---- Label for Clamp ----