MET SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER
P:500VA IN:220...530VAC±20VAC OUT:24/230VAC
Art.No.: | 866058 |
Weight: | 6.8 kg |
Country of origin: | CZ |
Description
Single-phase safety transformer
500 VA
Isolation class T 40/B
Other voltages on request.
500 VA
Isolation class T 40/B
Other voltages on request.
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 220 V |
---|---|
Input voltage 2 AC | 530 V |
Input voltage AC | 220, 380, 440, 500, 530 |
Input current at input voltage 1 AC | 2,5 A |
Input current at input voltage 2 AC | 1,1 A |
Inrush current at input voltage 1 | 59 A |
Inrush current at input voltage 2 | 27 A |
Short-circuit current at input voltage 1 | 52 A |
Short-circuit current at input voltage 2 | 22 A |
Electrical data | Output
Output voltage AC 1 | 24 V |
---|---|
Output voltage AC 2 | 230 V |
Output voltage adjustable | no |
Power rating AC max. | 500 VA |
Device protection | Electrical
Insulation test voltage input - output | 6,3 kV |
---|
Mechanical data | Mounting data
Suitable for mounting type | Schlüssellochaufhängung |
---|---|
Mounting dimension a | 82 mm |
Mounting dimension b | 120 mm |
Mounting dimension c | 10 mm |
Height | 109 mm |
Width | 150 mm |
Depth | 148 mm |
Diameter bore | 7 mm |
Length bore | 15 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-2-4, EN 61558-2-6, EN 62041 category 0 |
---|
Commercial data
ECLASS-6.0 | 27031202 |
---|---|
ECLASS-6.1 | 27031302 |
ECLASS-7.0 | 27031302 |
ECLASS-8.0 | 27031302 |
ECLASS-9.0 | 27031302 |
ECLASS-10.1 | 27031302 |
ECLASS-11.1 | 27031302 |
ECLASS-12.0 | 27031302 |
ETIM-5.0 | EC002486 |
customs tariff number | 85043180 |
GTIN | 4048879073967 |
Packaging unit | 1 |