MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER
P: 4000VA IN: 230VAC+/- 5% OUT: 230VAC
Art.No.: | 6686110 |
Alternative product: | |
Weight: | 32 kg |
Country of origin: | CZ |
Description
Single-phase - Control and Isolation Transformers
4000 VA
Spring clamp terminals
Isolation class T 40/B
4000 VA
Spring clamp terminals
Isolation class T 40/B
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage AC | 230 V |
---|---|
Input voltage AC min. | 218,5 V |
Input voltage AC max. | 241,5 V |
Current input AC | 18 A |
Max. inrush current | 337 A |
Short-circuit current | 807,5 A |
Electrical data | Output
Output voltage AC | 230 V |
---|---|
Output voltage adjustable | no |
Power rating AC max. | 4000 VA |
Device protection | Electrical
Insulation test voltage input - output | 4 kV |
---|
Mechanical data | Mounting data
Suitable for mounting type | Long-hole mounting |
---|---|
Mounting dimension a | 200 mm |
Mounting dimension b | 174 mm |
Mounting dimension c | 9 mm |
Height | 206 mm |
Width | 198 mm |
Depth | 250 mm |
Diameter bore | 9 mm |
Length bore | 14 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 40 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-1, EN 61558-2-4, EN 62041 category 0 |
---|
Commercial data
ECLASS-6.0 | 27031302 |
---|---|
ECLASS-6.1 | 27031302 |
ECLASS-7.0 | 27031302 |
ECLASS-8.0 | 27031302 |
ECLASS-9.0 | 27031302 |
ECLASS-10.1 | 27031302 |
ECLASS-11.1 | 27031302 |
ECLASS-12.0 | 27031302 |
ETIM-5.0 | EC002486 |
customs tariff number | 85043200 |
GTIN | 4048879066280 |
Packaging unit | 1 |