M8 St. 0° / M8 Bu. 0° A-cod. shielded
PUR 6x0.14 geschirmt UL sw 5m
Art.No.: | 7000-87711-4930500 |
Weight: | 0.095 kg |
Country of origin: | PL |
Description
Male straight – female straight
M8 – M8
6-pole
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Cable length | 5 m |
---|
Side 1
Tightening torque | 0,2 Nm |
---|---|
Family construction form | M8 |
Thread | M8 x 1 |
Coding | A |
Material contact | Copper alloy |
No. of poles | 6 |
Side 2
Tightening torque | 0,2 Nm |
---|---|
Family construction form | M8 |
Thread | M8 x 1 |
Coding | A |
Material contact | Copper alloy |
No. of poles | 6 |
Electrical data | Supply
Operating voltage AC | 30 V |
---|---|
Operating voltage DC | 30 V |
Current operating per contact max. | 1,5 A |
Installation | Connection
Mating cycles min. | 100 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Insulation resistance min. | 100 MΩ |
Overvoltage category (EN 60950-1) | II |
Mechanical data | Material data
Coating locking | Nickeled |
---|---|
Material gasket | NBR |
Material housing | TPU |
Locking material | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 90 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Conformity
Product standard | DIN EN 61076-2-114 (M8) |
---|
Cable data
General data | Cable
Cable identification | 493 |
---|---|
Jacket Color | gray |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 6 wires twisted |
Cable shielding (type) | copper braiding, bare |
Filler | yes |
wire arrangement | white, brown, green, yellow, gray, pink, blue, red |
Mechanical data | Cable
Cable weigth | 37,4 g/m |
---|---|
Material jacket | PUR |
Outer-diameter (jacket) | 5,2 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Amount wires | 6 |
Outer diameter insulation | 1,05 mm |
Outer diameter tolerance core insulation | ± 5 % |
Amount strands (wire) | 18 |
Diameter of single wires | 0,1 mm |
Conductor crosssection (wire) | 0,14 mm² |
Material conductor wire | Stranded copper wire, bare |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -5 °C |
Operating temperature max. (dynamic) | 80 °C |
Resistances | Cable
UV resistance | DIN EN ISO 4892-2 A |
---|---|
Flame resistance | UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2 |
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (fixed) | 10 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
Travel speed (C-track) | 4 Mio. |
Commercial data
ECLASS-6.0 | 27260705 |
---|---|
ECLASS-6.1 | 27279218 |
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060311 |
ETIM-5.0 | EC002640 |
customs tariff number | 85444290 |
GTIN | 4048879795708 |
Packaging unit | 1 |