M12 male 0° / M12 female 0°
PUR 5x0.5 gy drag ch. 10m
Art.No.: | 7999-40041-4371000 |
Alternative product: | |
Weight: | 0.521 kg |
Country of origin: | CZ |
Description
Male straight – female straight
M12 – M12, 5-pole
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Technical Data
Cable length | 10 m |
---|
Side 1
Tightening torque | 0,6 Nm |
---|---|
Family construction form | M12 |
Thread | M12 x 1 |
Coding | A |
No. of poles | 5 |
Width across flats | SW13 |
Degree of protection (EN IEC 60529) | IP67 |
Side 2
Tightening torque | 0,6 Nm |
---|---|
Family construction form | M12 |
Thread | M12 x 1 |
Coding | A |
No. of poles | 5 |
Electrical data | Supply
Operating voltage AC max. | 125 V |
---|---|
Operating voltage DC max. | 125 V |
Current operating per contact max. | 4 A |
Diagnostics
Status indication LED | no |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 1,5 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Coating locking | Nickeled |
---|---|
Material housing | PUR |
Locking material | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Conformity
Product standard | DIN EN 61076-2-101 (M12) |
---|
Cable data
General data | Cable
Cable identification | 437 |
---|---|
Printing color of wire insulation | white (isolation black) |
Jacket Color | gray |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 5 wires around Core filler twisted |
Stranding factor min. | 75 mm |
Stranding factor max. | 75 mm |
Banding | Fleece |
Filler | yes |
wire arrangement | black 4, black 3, black 2, black 1, green-yellow |
Mechanical data | Cable
Cable weigth | 57,2 g/m |
---|---|
Material jacket | PUR |
Shore hardness jacket | 85 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Outer-diameter (jacket) | 6,2 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PP |
Amount wires | 5 |
Outer diameter insulation | 1,7 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 90 ± 5 Shore A |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Printing color of wire insulation | white (isolation black) |
Amount strands (wire) | 28 |
Diameter of single wires | 0,15 mm |
Conductor crosssection (wire) | 0,5 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Traversing distance (C-track) | 2 m @ 25 °C |
Electrical data | Cable
Nominal voltage AC max. | 300 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 6,8 A |
Electrical resistance line constant wire | 39 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 2 kV @ 60 s |
Power frequency withstand voltage (wire - jacket) | 2 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 90 °C |
Operating temperature min. (dynamic) | -5 °C |
Operating temperature max. (dynamic) | 90 °C |
Resistances | Cable
Flame resistance | IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 10 x Outer diameter |
---|---|
Bending radius (dynamic) | 15 x Outer diameter |
Travel speed (C-track) | 2 Mio. @ 25 °C |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879084314 |
Packaging unit | 1 |
Accessories
---- Cable Marker ----
---- Marking Accessories ----
---- Torque Wrench ----